目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
ECX 416X - Non illuminated mushroom pushbuttons
Comepi
Control Units
Pushbottons
ECX4000 - Thermoplastic Pushbottons 22mm
Mushroom pushbuttons
Non illuminated mushroom pushbuttons
Powered by
CAD模型選擇
{comepi/control_units/pushbottons/4000_series/mushroom_pushbuttons/non_illuminated_mushroom_pushbuttons/non_illuminated_mushroom_33mm_diameter_asmtab.prj},{NB=ECX 4168},{CODE=ECX 4168},{CODE3DB=ECX 416X},{VERS=0},{DSCR=Pulsante a fungo},{MAT=Plastica},{COL=Giallo},{COLX1=Giallo},{COLX2=None},{LUM=No},{FUNZ=Con aggancio/sgancio a rotazione},{DEST=33},{IP=65},{PPATH=../../plastic_flush30_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DSCR
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COL
Color
ⁿ/ₐ
LUM
Brightness
ⁿ/ₐ
FUNZ
Functionality
ⁿ/ₐ
DEST
Outer diameter
[mm]
IP
IP grade
ⁿ/ₐ
ECX 4160
ECX 4160
Non illuminated mushroom ...
Plastic
Black
No
With latch / Rotate to un...
33
65
ECX 4161
ECX 4161
Non illuminated mushroom ...
Plastic
Red
No
With latch / Rotate to un...
33
65
ECX 4168
ECX 4168
Non illuminated mushroom ...
Plastic
Yellow
No
With latch / Rotate to un...
33
65
ECX 4164
ECX 4164
Non illuminated mushroom ...
Plastic
Black
No
Without latch
33
65
ECX 4165
ECX 4165
Non illuminated mushroom ...
Plastic
Red
No
Without latch
33
65
ECX 4169
ECX 4169
Non illuminated mushroom ...
Plastic
Yellow
No
Without latch
33
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表