目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
ECX 121X - Extended pushbuttons
Comepi
Control Units
Pushbottons
ECX1000 - Metal Pushbottons 22mm
Illuminated pushbuttons
Powered by
CAD模型選擇
{comepi/control_units/pushbottons/1000_series/illuminated_pushbutton/extended_pushbuttons_asmtab.prj},{NB=ECX 1213},{CODE=ECX 1213},{CODE3DB=ECX 121X},{VERS=0},{DSCR=Pulsante sporgente },{MAT=Zama cromata},{COL=Giallo},{COLX1=Giallo},{COLX2=None},{LUM=Sì},{FUNZ=Impulso},{DEST=30},{IP=65},{PPATH=../metal_flush30_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DSCR
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COL
Color
ⁿ/ₐ
LUM
Brightness
ⁿ/ₐ
FUNZ
Functionality
ⁿ/ₐ
DEST
Outer diameter
[mm]
IP
IP grade
ⁿ/ₐ
ECX 1211
ECX 1211
Extended pushbuttons
Chrome-plated Zamak
Red
Yes
Momentary
30
65
ECX 1212
ECX 1212
Extended pushbuttons
Chrome-plated Zamak
Green
Yes
Momentary
30
65
ECX 1213
ECX 1213
Extended pushbuttons
Chrome-plated Zamak
Yellow
Yes
Momentary
30
65
ECX 1214
ECX 1214
Extended pushbuttons
Chrome-plated Zamak
Blue
Yes
Momentary
30
65
ECX 1215
ECX 1215
Extended pushbuttons
Chrome-plated Zamak
Colorless
Yes
Momentary
30
65
ECX 1216
ECX 1216
Extended pushbuttons
Chrome-plated Zamak
White
Yes
Momentary
30
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表