目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
ECX 116X - Non illuminated mushroom pushbuttons
Comepi
Control Units
Pushbottons
ECX1000 - Metal Pushbottons 22mm
Mushroom pushbuttons
Non illuminated mushroom pushbuttons
Powered by
CAD模型選擇
{comepi/control_units/pushbottons/1000_series/mushroom_pushbuttons/non_illuminated_mushroom_pushbuttons/non_illuminated_mushroom_33mm_diameter_asmtab.prj},{NB=ECX 1168},{CODE=ECX 1168},{CODE3DB=ECX 116X},{VERS=0},{DSCR=Pulsante a fungo},{MAT=Zama cromata},{COL=Giallo},{COLX1=Giallo},{COLX2=None},{LUM=No},{FUNZ=Con aggancio/sgancio a rotazione},{DEST=33},{IP=65},{PPATH=../../metal_flush30_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DSCR
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COL
Color
ⁿ/ₐ
LUM
Brightness
ⁿ/ₐ
FUNZ
Functionality
ⁿ/ₐ
DEST
Outer diameter
[mm]
IP
IP grade
ⁿ/ₐ
ECX 1160
ECX 1160
Non illuminated mushroom ...
Chrome-plated Zamak
Black
No
With latch / Rotate to un...
33
65
ECX 1161
ECX 1161
Non illuminated mushroom ...
Chrome-plated Zamak
Red
No
With latch / Rotate to un...
33
65
ECX 1168
ECX 1168
Non illuminated mushroom ...
Chrome-plated Zamak
Yellow
No
With latch / Rotate to un...
33
65
ECX 1164
ECX 1164
Non illuminated mushroom ...
Chrome-plated Zamak
Black
No
Without latch
33
65
ECX 1165
ECX 1165
Non illuminated mushroom ...
Chrome-plated Zamak
Red
No
Without latch
33
65
ECX 1169
ECX 1169
Non illuminated mushroom ...
Chrome-plated Zamak
Yellow
No
Without latch
33
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表