ECH250V-XXP - PCB Connector,Pitch:2.50mm,150V,4A
DINKLE
印刷电路板式接线端子
插拔式接线端子-插座
波峰焊
Powered by
CAD模型選擇
{dinkle/pcb20terminal20blocks20and20pcb20connectors/pcb20connector20-20socket/wave20soldering/ech250v-xxp.prj},{NB=ECH250V-12P},{NAME=ECH250V-12P},{PREVIEW=../../../_pool_/8f/d1/ech250v-xxp.png},{PTTE=PCB Connector - Socket},{PH=2.50},{CR=GREEN (default)},{TEOFLG=Without},{SGMD=Wave Soldering},{LH=31.9},{WH=8.1},{HH=10.1},{PNDS=0.8x0.8},{PNLH=3.5},{PCB_HD=1.3},{CTDM=12},{NROFPS=12P},{LL=1},{CNPS=12},{IGML=PA66},{IGMLGP=I},{UL94FR=V0},{INRE=≥500MΩ at DC 500V},{CRML=COPPER ALLOY},{POCS=Tin PLATED},{RDVE=320},{RDCT=4},{RDVE2_2=320},{RDVE3_2=160},{RDVE3_3=80},{RIV2_2=2.5},{RIV3_2=2.5},{RIV3_3=2.5},{RV_UL_CUL_B=150},{RC_UL_CUL_B=4},{RV_UL_CUL_D=150},{RC_UL_CUL_D=4},{FP=YES},{OGTE_MAX=120},{OGTE_MIN=-40},{UL_R=YES},{ROHS_A=YES}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
NAME
品名
ⁿ/ₐ
PTTE
产品类型
ⁿ/ₐ
PH
间距
[mm]
CR
产品颜色
ⁿ/ₐ
TEOFLG
固定方式
ⁿ/ₐ
SGMD
焊接方式
ⁿ/ₐ
LH
产品长度
[mm]
WH
产品宽度
[mm]
HH
产品高度
[mm]
PNDS
出脚尺寸
[mm]
PNLH
出脚长度
[mm]
PCB_HD
焊孔直径
[mm]
CTDM
电位数
ⁿ/ₐ
NROFPS
产品点数
ⁿ/ₐ
LL
产品层数
ⁿ/ₐ
CNPS
连接点数
ⁿ/ₐ
IGML
绝缘材料
ⁿ/ₐ
IGMLGP
绝缘材料组别
ⁿ/ₐ
UL94FR
阻燃等级,符合UL94
ⁿ/ₐ
INRE
绝缘阻抗
ⁿ/ₐ
CRML
导体材料
ⁿ/ₐ
POCS
导体表面镀层
ⁿ/ₐ
RDVE
额定电压
[V]
RDCT
额定电流
[A]
RDVE2_2
额定电压(II/2)
[V]
RDVE3_2
额定电压(III/2)
[V]
RDVE3_3
额定电压(III/3)
[V]
RIV2_2
额定冲击电压(II/2)
[kV]
RIV3_2
额定冲击电压(III/2)
[kV]
RIV3_3
额定冲击电压(III/3)
[kV]
RV_UL_CUL_B
额定电压 (UL/CUL标准B组)
[V]
RC_UL_CUL_B
额定电流 (UL/CUL标准B组)
[A]
RV_UL_CUL_D
额定电压 (UL/CUL标准D组)
[V]
RC_UL_CUL_D
额定电流 (UL/CUL标准D组)
[A]
FP
手指接触防护IP20
ⁿ/ₐ
OGTE_MAX
最高工作温度
[℃]
OGTE_MIN
最低工作温度
[℃]
UL_R
UL认证
ⁿ/ₐ
ROHS_A
RoHS许可
ⁿ/ₐ
ECH250V-02P
ECH250V-02P
PCB Connector - Socket
2.50
GREEN (default)
Without
Wave Soldering
6.9
8.1
10.1
0.8x0.8
3.5
1.3
2
02P
1
2
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
4
320
160
80
2.5
2.5
2.5
150
4
150
4
YES
120
-40
YES
YES
ECH250V-03P
ECH250V-03P
PCB Connector - Socket
2.50
GREEN (default)
Without
Wave Soldering
9.4
8.1
10.1
0.8x0.8
3.5
1.3
3
03P
1
3
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
4
320
160
80
2.5
2.5
2.5
150
4
150
4
YES
120
-40
YES
YES
ECH250V-04P
ECH250V-04P
PCB Connector - Socket
2.50
GREEN (default)
Without
Wave Soldering
11.9
8.1
10.1
0.8x0.8
3.5
1.3
4
04P
1
4
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
4
320
160
80
2.5
2.5
2.5
150
4
150
4
YES
120
-40
YES
YES
ECH250V-05P
ECH250V-05P
PCB Connector - Socket
2.50
GREEN (default)
Without
Wave Soldering
14.4
8.1
10.1
0.8x0.8
3.5
1.3
5
05P
1
5
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
4
320
160
80
2.5
2.5
2.5
150
4
150
4
YES
120
-40
YES
YES
ECH250V-06P
ECH250V-06P
PCB Connector - Socket
2.50
GREEN (default)
Without
Wave Soldering
16.9
8.1
10.1
0.8x0.8
3.5
1.3
6
06P
1
6
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
4
320
160
80
2.5
2.5
2.5
150
4
150
4
YES
120
-40
YES
YES
ECH250V-07P
ECH250V-07P
PCB Connector - Socket
2.50
GREEN (default)
Without
Wave Soldering
19.4
8.1
10.1
0.8x0.8
3.5
1.3
7
07P
1
7
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
4
320
160
80
2.5
2.5
2.5
150
4
150
4
YES
120
-40
YES
YES
ECH250V-08P
ECH250V-08P
PCB Connector - Socket
2.50
GREEN (default)
Without
Wave Soldering
21.9
8.1
10.1
0.8x0.8
3.5
1.3
8
08P
1
8
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
4
320
160
80
2.5
2.5
2.5
150
4
150
4
YES
120
-40
YES
YES
ECH250V-09P
ECH250V-09P
PCB Connector - Socket
2.50
GREEN (default)
Without
Wave Soldering
24.4
8.1
10.1
0.8x0.8
3.5
1.3
9
09P
1
9
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
4
320
160
80
2.5
2.5
2.5
150
4
150
4
YES
120
-40
YES
YES
ECH250V-10P
ECH250V-10P
PCB Connector - Socket
2.50
GREEN (default)
Without
Wave Soldering
26.9
8.1
10.1
0.8x0.8
3.5
1.3
10
10P
1
10
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
4
320
160
80
2.5
2.5
2.5
150
4
150
4
YES
120
-40
YES
YES
ECH250V-11P
ECH250V-11P
PCB Connector - Socket
2.50
GREEN (default)
Without
Wave Soldering
29.4
8.1
10.1
0.8x0.8
3.5
1.3
11
11P
1
11
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
4
320
160
80
2.5
2.5
2.5
150
4
150
4
YES
120
-40
YES
YES
ECH250V-12P
ECH250V-12P
PCB Connector - Socket
2.50
GREEN (default)
Without
Wave Soldering
31.9
8.1
10.1
0.8x0.8
3.5
1.3
12
12P
1
12
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
4
320
160
80
2.5
2.5
2.5
150
4
150
4
YES
120
-40
YES
YES
ECH250V-13P
ECH250V-13P
PCB Connector - Socket
2.50
GREEN (default)
Without
Wave Soldering
34.4
8.1
10.1
0.8x0.8
3.5
1.3
13
13P
1
13
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
4
320
160
80
2.5
2.5
2.5
150
4
150
4
YES
120
-40
YES
YES
ECH250V-14P
ECH250V-14P
PCB Connector - Socket
2.50
GREEN (default)
Without
Wave Soldering
36.9
8.1
10.1
0.8x0.8
3.5
1.3
14
14P
1
14
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
4
320
160
80
2.5
2.5
2.5
150
4
150
4
YES
120
-40
YES
YES
ECH250V-15P
ECH250V-15P
PCB Connector - Socket
2.50
GREEN (default)
Without
Wave Soldering
39.4
8.1
10.1
0.8x0.8
3.5
1.3
15
15P
1
15
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
4
320
160
80
2.5
2.5
2.5
150
4
150
4
YES
120
-40
YES
YES
ECH250V-16P
ECH250V-16P
PCB Connector - Socket
2.50
GREEN (default)
Without
Wave Soldering
41.9
8.1
10.1
0.8x0.8
3.5
1.3
16
16P
1
16
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
4
320
160
80
2.5
2.5
2.5
150
4
150
4
YES
120
-40
YES
YES
ECH250V-17P
ECH250V-17P
PCB Connector - Socket
2.50
GREEN (default)
Without
Wave Soldering
44.4
8.1
10.1
0.8x0.8
3.5
1.3
17
17P
1
17
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
4
320
160
80
2.5
2.5
2.5
150
4
150
4
YES
120
-40
YES
YES
ECH250V-18P
ECH250V-18P
PCB Connector - Socket
2.50
GREEN (default)
Without
Wave Soldering
46.9
8.1
10.1
0.8x0.8
3.5
1.3
18
18P
1
18
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
4
320
160
80
2.5
2.5
2.5
150
4
150
4
YES
120
-40
YES
YES
ECH250V-19P
ECH250V-19P
PCB Connector - Socket
2.50
GREEN (default)
Without
Wave Soldering
49.4
8.1
10.1
0.8x0.8
3.5
1.3
19
19P
1
19
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
4
320
160
80
2.5
2.5
2.5
150
4
150
4
YES
120
-40
YES
YES
ECH250V-20P
ECH250V-20P
PCB Connector - Socket
2.50
GREEN (default)
Without
Wave Soldering
51.9
8.1
10.1
0.8x0.8
3.5
1.3
20
20P
1
20
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
4
320
160
80
2.5
2.5
2.5
150
4
150
4
YES
120
-40
YES
YES
ECH250V-21P
ECH250V-21P
PCB Connector - Socket
2.50
GREEN (default)
Without
Wave Soldering
54.4
8.1
10.1
0.8x0.8
3.5
1.3
21
21P
1
21
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
4
320
160
80
2.5
2.5
2.5
150
4
150
4
YES
120
-40
YES
YES
ECH250V-22P
ECH250V-22P
PCB Connector - Socket
2.50
GREEN (default)
Without
Wave Soldering
56.9
8.1
10.1
0.8x0.8
3.5
1.3
22
22P
1
22
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
4
320
160
80
2.5
2.5
2.5
150
4
150
4
YES
120
-40
YES
YES
ECH250V-23P
ECH250V-23P
PCB Connector - Socket
2.50
GREEN (default)
Without
Wave Soldering
59.4
8.1
10.1
0.8x0.8
3.5
1.3
23
23P
1
23
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
4
320
160
80
2.5
2.5
2.5
150
4
150
4
YES
120
-40
YES
YES
ECH250V-24P
ECH250V-24P
PCB Connector - Socket
2.50
GREEN (default)
Without
Wave Soldering
61.9
8.1
10.1
0.8x0.8
3.5
1.3
24
24P
1
24
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin PLATED
320
4
320
160
80
2.5
2.5
2.5
150
4
150
4
YES
120
-40
YES
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表