Eccentric Collar Tapped Base Metric Bore - Eccentric Collar Pillow Block Bearings -(Normal Duty) -Tapped Base Housing
Baldor Reliance
Dodge
Bearings
Eccentric Collar
SXR Normal Duty
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/eccentric_collar/sxr_normal_duty/pillow_blocks/tb_sxr_hm_asmtab.prj},{NB=053414},{SERIES=207},{SS=35},{SS1=35.000000},{PN=053414},{DESCRIPTION=TB-SXR-35M},{BOD=72.00000},{W=1.4},{A=49.5},{A1=49.5000000},{B=108.0},{B1=108.0000000},{C=47.8},{C1=47.8000000},{D=82.6},{D1=82.600000},{J=95.3},{J1=95.3000000},{L=54.1},{L1=54.1000000},{M=47.6},{M1=47.6000000},{N=19.1},{N1=19.100000},{R=M10x1.5},{NDM=10.000000},{KDM=8.376000},{S=32.5},{S1=32.5000000},{PPATH=tb_sxr_hm_templ.prj},{CAPS=3065},{CAPD=5759}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
J
[mm]
L
[mm]
M
[mm]
N
Min Tap Depth
[mm]
R
Bolt Holes UNC-Thread
ⁿ/ₐ
S
[mm]
053411
204
20
053411
TB-SXR-20M
0.6
39.4
73.2
38.1
50.8
65.0
33.3
33.4
12.7
M8x1.25
26.7
053412
205
25
053412
TB-SXR-25M
0.8
41.1
76.2
38.1
50.8
71.4
38.1
36.5
12.7
M10x1.5
26.9
053413
206
30
053413
TB-SXR-30M
1.1
45.0
101.6
38.1
76.2
85.9
44.5
42.9
16.0
M10x1.5
30.2
053414
207
35
053414
TB-SXR-35M
1.4
49.5
108.0
47.8
82.6
95.3
54.1
47.6
19.1
M10x1.5
32.5
053415
208
40
053415
TB-SXR-40M
1.8
53.8
117.6
47.8
88.9
100.1
60.5
49.2
19.1
M12x1.75
34.8
053416
209
45
053416
TB-SXR-45M
2.1
54.1
127.0
50.8
95.3
108.0
63.5
54.0
19.1
M12x1.75
35.1
053417
210
50
053417
TB-SXR-50M
2.4
57.2
139.7
50.8
101.6
117.6
69.9
57.2
22.4
M16x2
38.1
053418
211
55
053418
TB-SXR-55M
3.3
65.8
139.7
50.8
101.6
117.6
76.2
57.2
22.4
M16x2
43.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表