您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Eccentric Collar Narrow Slot Take Up Inch Bore - SXR Take-Up Bearings -Narrow Slot -(Normal Duty)
Baldor Reliance
Dodge
Bearings
Eccentric Collar
SXR Normal Duty
Take-Up Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/eccentric_collar/sxr_normal_duty/take_up_bearings/nstu_sxr_hi_asmtab.prj},{NB=131165},{SERIES=207},{SS=1-3/8},{SS1=1.375000},{PN=131165},{DESCRIPTION=NSTU-SXR-106},{BOD=2.834600},{BW=0.748000},{W=2.7},{FS=NS308},{A=1.95},{A1=1.950000},{B=4.50},{B1=4.500000},{C=0.250},{C1=0.250000},{D=2.50},{D1=2.500000},{E=2.69},{E1=2.690000},{F=3/4},{F1=0.750000},{G=0.50},{G1=0.500000},{H=0.94},{H1=0.940000},{J=1.38},{J1=1.380000},{L=2.13},{L1=2.130000},{M=3.510 / 3.480},{M1=3.510000},{N=4.13},{N1=4.130000},{P=0.32},{P1=0.320000},{R=0.67},{R1=0.670000},{S=1.28},{S1=1.280000},{CAPS=3065},{CAPD=5759},{PPATH=nstu_sxr_hi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
FS
Take-Up Frame Size
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
Pin Diameter
[Inch]
R
[Inch]
S
[Inch]
131154
204
3/4
131154
NSTU-SXR-012
1.5
NS210
1.55
3.50
0.250
1.50
2.19
3/4
0.44
0.88
1.38
1.31
2.635 / 2.605
3.13
0.32
0.50
1.05
131156
205
7/8
131156
NSTU-SXR-014
1.7
NS210
1.62
3.56
0.250
1.50
2.19
3/4
0.44
0.88
1.38
1.50
2.635 / 2.605
3.13
0.32
0.56
1.06
131157
205
15/16
131157
NSTU-SXR-015
1.6
NS210
1.62
3.56
0.250
1.50
2.19
3/4
0.44
0.88
1.38
1.50
2.635 / 2.605
3.13
0.32
0.56
1.06
131158
205
1
131158
NSTU-SXR-100
1.5
NS210
1.62
3.56
0.250
1.50
2.19
3/4
0.44
0.88
1.38
1.50
2.635 / 2.605
3.13
0.32
0.56
1.06
131159
206
1-1/16
131159
NSTU-SXR-101
2.9
NS308
1.77
4.31
0.250
2.50
2.69
3/4
0.50
0.94
1.38
1.75
3.510 / 3.480
4.13
0.32
0.58
1.19
131160
206
1-1/8
131160
NSTU-SXR-102
2.8
NS308
1.77
4.31
0.250
2.50
2.69
3/4
0.50
0.94
1.38
1.75
3.510 / 3.480
4.13
0.32
0.58
1.19
131161
206
1-3/16
131161
NSTU-SXR-103
2.6
NS308
1.77
4.31
0.250
2.50
2.69
3/4
0.50
0.94
1.38
1.75
3.510 / 3.480
4.13
0.32
0.58
1.19
131163
207
1-1/4
131163
NSTU-SXR-104
3.0
NS308
1.95
4.50
0.250
2.50
2.69
3/4
0.50
0.94
1.38
2.13
3.510 / 3.480
4.13
0.32
0.67
1.28
131164
207
1-5/16
131164
NSTU-SXR-105
2.8
NS308
1.95
4.50
0.250
2.50
2.69
3/4
0.50
0.94
1.38
2.13
3.510 / 3.480
4.13
0.32
0.67
1.28
131165
207
1-3/8
131165
NSTU-SXR-106
2.7
NS308
1.95
4.50
0.250
2.50
2.69
3/4
0.50
0.94
1.38
2.13
3.510 / 3.480
4.13
0.32
0.67
1.28
131166
207
1-7/16
131166
NSTU-SXR-107
2.5
NS308
1.95
4.50
0.250
2.50
2.69
3/4
0.50
0.94
1.38
2.13
3.510 / 3.480
4.13
0.32
0.67
1.28
131167
208
1-1/2
131167
NSTU-SXR-108
5.0
NS400
2.12
5.38
0.313
3.00
3.25
7/8
0.66
1.16
1.63
2.38
4.015 / 3.985
4.75
0.38
0.75
1.37
131170
209
1-5/8
131170
NSTU-SXR-110
5.4
NS400
2.13
5.44
0.313
3.00
3.25
7/8
0.72
1.22
1.63
2.50
4.015 / 3.985
4.75
0.38
0.75
1.38
131171
209
1-11/16
131171
NSTU-SXR-111
5.2
NS400
2.13
5.44
0.313
3.00
3.25
7/8
0.72
1.22
1.63
2.50
4.015 / 3.985
4.75
0.38
0.75
1.38
131172
209
1-3/4
131172
NSTU-SXR-112
5.0
NS400
2.13
5.44
0.313
3.00
3.25
7/8
0.72
1.22
1.63
2.50
4.015 / 3.985
4.75
0.38
0.75
1.38
131175
210
1-15/16
131175
NSTU-SXR-115
5.7
NS400
2.25
5.50
0.313
3.00
3.25
7/8
0.59
1.09
1.63
2.75
4.015 / 3.985
4.75
0.38
0.75
1.50
131177
210
2
131177
NSTU-SXR-200
5.3
NS400
2.25
5.50
0.313
3.00
3.25
7/8
0.59
1.09
1.63
2.75
4.015 / 3.985
4.75
0.38
0.75
1.50
131180
211
2-3/16
131180
NSTU-SXR-203
7.2
NS407
2.59
6.13
0.313
3.50
3.63
1
0.69
1.28
1.75
3.00
4.448 / 4.418
5.38
0.44
0.88
1.71
131182
212
2-1/4
131182
NSTU-SXR-204
10.0
NS415
2.74
6.69
0.313
3.75
3.88
1
0.69
1.28
1.63
3.31
4.947 / 4.917
5.75
0.44
0.90
1.84
131185
212
2-7/16
131185
NSTU-SXR-207
9.0
NS415
2.74
6.69
0.313
3.75
3.88
1
0.69
1.28
1.63
3.31
4.947 / 4.917
5.75
0.44
0.90
1.84
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表