Eccentric Collar Intermediate Duty Wide Slot Take Up Inch Bore - Eccentric Collar Take-Up Bearings -(Intermediate Duty) -Wide Slot
Dodge
Mounted Bearings
Ball Bearings
Standard
Eccentric Collar (SXR)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/eccentric_collar_sxr/wstu_sxv_hi_asmtab.prj},{NB=131246},{SERIES=207},{SS=1-1/4},{SS1=1.250000},{PN=131246},{DESCRIPTION=WSTU-SXV-104},{W=2.8},{FS=WS308},{BOD=2.834600},{BW=0.748000},{A=1.53},{A1=1.530000},{B=4.87},{B1=4.870000},{C=0.531},{C1=0.531000},{D=2.50},{D1=2.500000},{E=3.06},{E1=3.060000},{F=3/4},{F1=0.750000},{G=0.50},{G1=0.500000},{H=0.63},{H1=0.630000},{J=2.50},{J1=2.500000},{K=1.44},{K1=1.440000},{L=2.13},{L1=2.130000},{M=3.480 / 3.510},{M1=3.480000},{N=4.13},{N1=4.130000},{R=0.37},{R1=0.370000},{S=1.16},{S1=1.160000},{T=1.63},{T1=1.630000},{PPATH=wstu_sxv_hi_templ.prj},{CAPS=3065},{CAPD=5759}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
FS
Take-Up Frame Size
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Screw Dia.
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
131238
204
3/4
131238
WSTU-SXV-012
1.2
WS300
1.22
3.69
0.531
2.00
2.38
5/8
0.38
0.63
2.00
1.25
1.31
2.985 / 3.015
3.63
0.30
0.92
1.38
131239
205
7/8
131239
WSTU-SXV-014
1.7
WS300
1.22
3.81
0.531
2.00
2.44
5/8
0.38
0.63
2.00
1.31
1.50
2.985 / 3.015
3.63
0.30
0.92
1.38
131240
205
15/16
131240
WSTU-SXV-015
1.6
WS300
1.22
3.81
0.531
2.00
2.44
5/8
0.38
0.63
2.00
1.31
1.50
2.985 / 3.015
3.63
0.30
0.92
1.38
131241
205
1
131241
WSTU-SXV-100
1.5
WS300
1.22
3.81
0.531
2.00
2.44
5/8
0.38
0.63
2.00
1.31
1.50
2.985 / 3.015
3.63
0.30
0.92
1.38
131243
206
1-1/8
131243
WSTU-SXV-102
2.8
WS308
1.41
4.38
0.531
2.25
2.75
3/4
0.38
0.63
2.19
1.44
1.75
3.480 / 3.510
4.13
0.35
1.05
1.63
131244
206
1-3/16
131244
WSTU-SXV-103
2.6
WS308
1.41
4.38
0.531
2.25
2.75
3/4
0.38
0.63
2.19
1.44
1.75
3.480 / 3.510
4.13
0.35
1.05
1.63
131245
206
1-1/4
131245
WSTU-SXV-104S
2.5
WS308
1.41
4.38
0.531
2.25
2.75
3/4
0.38
0.63
2.19
1.44
1.75
3.480 / 3.510
4.13
0.35
1.05
1.63
131246
207
1-1/4
131246
WSTU-SXV-104
2.8
WS308
1.53
4.87
0.531
2.50
3.06
3/4
0.50
0.63
2.50
1.44
2.13
3.480 / 3.510
4.13
0.37
1.16
1.63
131248
207
1-3/8
131248
WSTU-SXV-106
2.6
WS308
1.53
4.87
0.531
2.50
3.06
3/4
0.50
0.63
2.50
1.44
2.13
3.480 / 3.510
4.13
0.37
1.16
1.63
131249
207
1-7/16
131249
WSTU-SXV-107
2.5
WS308
1.53
4.87
0.531
2.50
3.06
3/4
0.50
0.63
2.50
1.44
2.13
3.480 / 3.510
4.13
0.37
1.16
1.63
131250
208
1-1/2
131250
WSTU-SXV-108
4.7
WS400
1.72
5.69
0.688
3.25
3.50
1
0.63
0.75
3.25
1.94
2.38
3.985 / 4.015
4.50
0.43
1.28
1.94
130346
209
1-11/16
130346
WSTU-SXV-111
4.8
WS400
1.69
5.63
0.688
3.25
3.44
1
0.63
0.75
3.25
1.94
2.50
3.985 / 4.015
4.75
0.43
1.26
1.94
130347
209
1-3/4
130347
WSTU-SXV-112
4.7
WS400
1.69
5.63
0.688
3.25
3.44
1
0.63
0.75
3.25
1.94
2.50
3.985 / 4.015
4.75
0.43
1.26
1.94
130348
210
1-15/16
130348
WSTU-SXV-115
4.9
WS400
1.72
5.82
0.688
3.38
3.56
1
0.63
0.75
3.25
1.94
2.75
3.985 / 4.015
4.75
0.43
1.29
1.94
130349
210
2
130349
WSTU-SXV-200
4.8
WS400
1.72
5.82
0.688
3.38
3.56
1
0.63
0.75
3.25
1.94
2.75
3.985 / 4.015
4.75
0.43
1.29
1.94
130350
211
2
130350
WSTU-SXV-200L
6.8
WS502
1.90
6.69
1.063
3.75
4.19
1-1/4
0.75
1.00
4.00
2.50
3.00
5.110 / 5.140
5.88
0.47
1.43
2.50
130351
211
2-3/16
130351
WSTU-SXV-203
6.6
WS502
1.90
6.69
1.063
3.75
4.19
1-1/4
0.75
1.00
4.00
2.50
3.00
5.110 / 5.140
5.88
0.47
1.43
2.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表