您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Eccentric Collar Intermediate Duty Two-Bolt Flange Inch Bore - Eccentric Collar 2-Bolt Flange Bearings -(Normal Duty)
Baldor Reliance
Dodge
Bearings
Eccentric Collar
SXV Intermediate Duty
Flanges
2 Bollt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/eccentric_collar/sxv_intermediate_duty/flanges/2_bolt_flanges/f2b_sxv_hi_asmtab.prj},{NB=131747},{SERIES=207},{SS=1-3/8},{SS1=1.375000},{PN=131747},{DESCRIPTION=F2B-SXV-106},{LF=RE-LUBE},{BOD=2.83460},{W=3.3},{A=1.53},{A1=1.5300000},{B=6.13},{B1=6.1300000},{C=1.87},{C1=1.8700000},{D=5.12},{D1=5.1200000},{F=1/2},{F1=1.0000000},{H=0.56},{H1=0.5600000},{J=0.65},{J1=0.6500000},{L=2.13},{L1=2.1300000},{M=3.75},{M1=3.7500000},{N=1.84},{N1=1.8400000},{PPATH=f2b_sxv_hi_templ.prj},{CAPS=3065},{CAPD=5759}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
LF
Lubrication Feature
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
130326
203
1/2
130326
F2B-SXV-008
RE-LUBE
0.9
1.13
3.88
1.40
3.00
3/8
0.38
0.55
1.13
2.13
1.13
130327
203
5/8
130327
F2B-SXV-010
RE-LUBE
0.8
1.13
3.88
1.40
3.00
3/8
0.38
0.55
1.13
2.13
1.13
131737
204
3/4
131737
F2B-SXV-012
RE-LUBE
1.0
1.22
4.41
1.54
3.53
3/8
0.50
0.55
1.31
2.38
1.50
131738
205
7/8
131738
F2B-SXV-014
RE-LUBE
1.7
1.22
4.88
1.51
3.89
7/16
0.52
0.56
1.50
2.75
1.44
131739
205
15/16
131739
F2B-SXV-015
RE-LUBE
1.6
1.22
4.88
1.51
3.89
7/16
0.52
0.56
1.50
2.75
1.44
131740
205
1
131740
F2B-SXV-100
RE-LUBE
1.5
1.22
4.88
1.51
3.89
7/16
0.52
0.56
1.50
2.75
1.44
131741
206
1-1/16
131741
F2B-SXV-101
RE-LUBE
2.4
1.41
5.56
1.67
4.59
7/16
0.50
0.61
1.75
3.13
1.56
131742
206
1-1/8
131742
F2B-SXV-102
RE-LUBE
2.3
1.41
5.56
1.67
4.59
7/16
0.50
0.61
1.75
3.13
1.56
131743
206
1-3/16
131743
F2B-SXV-103
RE-LUBE
2.2
1.41
5.56
1.67
4.59
7/16
0.50
0.61
1.75
3.13
1.56
131744
206
1-1/4
131744
F2B-SXV-104S
RE-LUBE
2.1
1.41
5.56
1.67
4.59
7/16
0.50
0.61
1.75
3.13
1.56
131745
207
1-1/4
131745
F2B-SXV-104
RE-LUBE
3.6
1.53
6.13
1.87
5.12
1/2
0.56
0.65
2.13
3.75
1.84
131746
207
1-5/16
131746
F2B-SXV-105
RE-LUBE
3.5
1.53
6.13
1.87
5.12
1/2
0.56
0.65
2.13
3.75
1.84
131747
207
1-3/8
131747
F2B-SXV-106
RE-LUBE
3.3
1.53
6.13
1.87
5.12
1/2
0.56
0.65
2.13
3.75
1.84
131748
207
1-7/16
131748
F2B-SXV-107
RE-LUBE
3.2
1.53
6.13
1.87
5.12
1/2
0.56
0.65
2.13
3.75
1.84
131749
208
1-1/2
131749
F2B-SXV-108
RE-LUBE
4.7
1.72
6.75
2.07
5.66
1/2
0.56
0.73
2.38
4.13
1.83
130328
209
1-11/16
130328
F2B-SXV-111
RE-LUBE
5.1
1.69
7.06
2.07
5.84
1/2
0.63
0.66
2.5
4.38
1.91
130329
209
1-3/4
130329
F2B-SXV-112
RE-LUBE
4.9
1.69
7.06
2.07
5.84
1/2
0.63
0.66
2.5
4.38
1.91
130330
210
1-15/16
130330
F2B-SXV-115
RE-LUBE
5.8
1.72
7.44
2.12
6.19
1/2
0.63
0.65
2.75
4.56
2.03
130331
210
2
130331
F2B-SXV-200
RE-LUBE
5.3
1.72
7.44
2.12
6.19
1/2
0.63
0.65
2.75
4.56
2.03
130352
211
2
130352
F2B-SXV-200L
RE-LUBE
6.9
1.90
8.63
2.36
7.25
5/8
0.67
0.77
3.00
5.25
2.27
130353
211
2-3/16
130353
F2B-SXV-203
RE-LUBE
6.7
1.90
8.63
2.36
7.25
5/8
0.67
0.77
3.00
5.25
2.27
058778
205
1
058778
F2B-SXV-100-NL
NO-LUBE
1.5
1.22
4.88
1.51
3.89
7/16
0.52
0.56
1.50
2.75
1.44
058779
207
1-7/16
058779
F2B-SXV-107-NL
NO-LUBE
3.2
1.53
6.13
1.87
5.12
1/2
0.56
0.65
2.13
3.75
1.84
068784
208
1-1/2
068784
F2B-SXV-108-NL
NO-LUBE
4.7
1.72
6.75
2.07
5.66
1/2
0.56
0.73
2.38
4.13
1.83
059595
209
1-11/16
059595
F2B-SXV-111-NL
NO-LUBE
5.1
1.69
7.06
2.07
5.84
1/2
0.63
0.66
2.5
4.38
1.91
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表