Eccentric Collar Higher Back Two-Bolt Pillow Block Metric Bore - Eccentric Collar Pillow Block Bearings -(Normal Duty) -Higher Backing
Baldor Reliance
Dodge
Bearings
Eccentric Collar
SXR Normal Duty
Pillow Blocks
Powered by
CAD模型選擇
{baldor/dodge/bearings/eccentric_collar/sxr_normal_duty/pillow_blocks/p2b_sxru_hm_asmtab.prj},{NB=125655},{SERIES=203},{SS=17},{SS1=17.000000},{PN=125655},{DESCRIPTION=P2B-SXRU-17M},{WEIGHT=0.5},{BOD=40.00000},{A=37.3},{A1=37.3000000},{B=127.0},{B1=127.0000000},{C=30.5},{C1=30.5000000},{DMIN=82.6},{DMIN1=82.6000000},{DMAX=103.1},{DMAX1=103.1000000},{F=M10},{F1=10.0000000},{G=21.3},{G1=21.3000000},{H=15.0},{H1=15.0000000},{J=57.7},{J1=57.7000000},{L=28.7},{L1=28.7000000},{M=30.2},{M1=30.2000000},{R=14.0},{R1=14.0000000},{S=23.4},{S1=23.4000000},{U=57.2},{V=114.3},{W=9.7},{X=3.0},{CAPS=1000},{CAPD=2158},{PPATH=p2b_sxru_hm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[kg]
A
[mm]
B
[mm]
C
[mm]
DMIN
Dmin
[mm]
DMAX
Dmax
[mm]
F
Bolt Diameter
[mm]
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
R
[mm]
S
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
125655
203
17
125655
P2B-SXRU-17M
0.5
37.3
127.0
30.5
82.6
103.1
M10
21.3
15.0
57.7
28.7
30.2
14.0
23.4
57.2
114.3
9.7
3.0
125658
206
30
125658
P2B-SXRU-30M
1.2
45.0
158.8
44.5
108.0
127.0
M12
23.9
19.1
84.1
44.5
42.9
14.7
30.2
73.2
146.3
14.2
3.0
125665
215
75
125665
P2B-SXRU-75M
9.3
76.7
298.5
73.2
215.9
241.3
M22
36.6
25.4
165.1
101.6
82.6
21.8
54.9
139.2
278.4
26.4
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表