Eccentric Collar Higher Back Two-Bolt Pillow Block Inch Bore - Eccentric Collar Pillow Block Bearings -(Normal Duty) -Higher Backing
Dodge
Mounted Bearings
Ball Bearings
Standard
Eccentric Collar (SXR)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/eccentric_collar_sxr/p2b_sxru_hi_asmtab.prj},{NB=131895},{SERIES=206},{SS=1-1/16},{SS1=1.062500},{PN=131895},{DESCRIPTION=P2B-SXRU-101},{WEIGHT=2.9},{LF=RE-LUBE},{BOD=2.44090},{A=1.77},{A1=1.7700000},{B=6.25},{B1=6.2500000},{C=1.75},{C1=1.7500000},{DMIN=4.25},{DMIN1=4.2500000},{DMAX=5.00},{DMAX1=5.0000000},{F=1/2},{F1=0.5000000},{G=0.94},{G1=0.9400000},{H=0.75},{H1=0.7500000},{J=3.31},{J1=3.3100000},{L=1.75},{L1=1.7500000},{M=1.69},{M1=1.6900000},{R=0.58},{R1=0.5800000},{S=1.19},{S1=1.1900000},{U=2.88},{V=5.76},{W=0.56},{X=0.12},{CAPS=2250},{CAPD=4368},{PPATH=p2b_sxru_hi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
LF
Lubrication Feature
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
[Inch]
131341
203
1/2
131341
P2B-SXRU-008
1.2
RE-LUBE
1.47
5.00
1.20
3.25
4.06
3/8
0.84
0.59
2.27
1.13
1.19
0.55
0.92
2.25
4.50
0.38
0.12
131342
203
5/8
131342
P2B-SXRU-010
1.2
RE-LUBE
1.47
5.00
1.20
3.25
4.06
3/8
0.84
0.59
2.27
1.13
1.19
0.55
0.92
2.25
4.50
0.38
0.12
131895
206
1-1/16
131895
P2B-SXRU-101
2.9
RE-LUBE
1.77
6.25
1.75
4.25
5.00
1/2
0.94
0.75
3.31
1.75
1.69
0.58
1.19
2.88
5.76
0.56
0.12
131896
206
1-1/8
131896
P2B-SXRU-102
2.8
RE-LUBE
1.77
6.25
1.75
4.25
5.00
1/2
0.94
0.75
3.31
1.75
1.69
0.58
1.19
2.88
5.76
0.56
0.12
131897
206
1-3/16
131897
P2B-SXRU-103
2.7
RE-LUBE
1.77
6.25
1.75
4.25
5.00
1/2
0.94
0.75
3.31
1.75
1.69
0.58
1.19
2.88
5.76
0.56
0.12
131433
215
2-15/16
131433
P2B-SXRU-215
21.0
RE-LUBE
3.02
11.75
2.88
8.50
9.50
7/8
1.44
1.00
6.50
4.00
3.25
0.86
2.16
5.48
10.96
1.04
0.12
064882
206
1-3/16
064882
P2B-SXRU-103-NL
2.7
NO-LUBE
1.77
6.25
1.75
4.25
5.00
1/2
0.94
0.75
3.31
1.75
1.69
0.58
1.19
2.88
5.76
0.56
0.12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表