Eccentric Collar Four-Bolt Flange Inch Bore - SXR 4 Bolt Flange Bearings -(Normal Duty)
Dodge
Mounted Bearings
Ball Bearings
Standard
Eccentric Collar (SXR)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/eccentric_collar_sxr/f4b_sxr_hi_asmtab.prj},{NB=131114},{SERIES=207},{SS=1-5/16},{SS1=1.312500},{PN=131114},{DESCRIPTION=F4B-SXR-105},{W=4.1},{BOD=2.8346},{BW=0.7480},{A=1.95},{A1=1.950000},{B=4.75},{B1=4.750000},{C=1.99},{C1=1.990000},{D=3.63},{D1=3.630000},{F=1/2},{F1=0.500000},{H=0.56},{H1=0.560000},{J=0.77},{J1=0.770000},{L=2.13},{L1=2.130000},{N=2.44},{N1=2.440000},{GFH=0.375000},{PPATH=f4b_sxr_hi_templ.prj},{CAPS=3065},{CAPD=5759}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
N
[Inch]
131100
203
1/2
131100
F4B-SXR-008
1.2
1.47
3.00
1.45
2.13
3/8
0.44
0.61
1.13
1.69
131102
203
5/8
131102
F4B-SXR-010
1.1
1.47
3.00
1.45
2.13
3/8
0.44
0.61
1.13
1.69
131104
204
3/4
131104
F4B-SXR-012
1.6
1.55
3.38
1.66
2.50
3/8
0.44
0.68
1.31
1.94
131106
205
7/8
131106
F4B-SXR-014
2.3
1.62
3.75
1.65
2.75
7/16
0.50
0.70
1.50
2.06
131107
205
15/16
131107
F4B-SXR-015
2.2
1.62
3.75
1.65
2.75
7/16
0.50
0.70
1.50
2.06
131108
205
1
131108
F4B-SXR-100
2.1
1.62
3.75
1.65
2.75
7/16
0.50
0.70
1.50
2.06
131109
206
1-1/16
131109
F4B-SXR-101
3.1
1.77
4.25
1.81
3.25
7/16
0.50
0.74
1.75
2.19
131110
206
1-1/8
131110
F4B-SXR-102
3
1.77
4.25
1.81
3.25
7/16
0.50
0.74
1.75
2.19
131111
206
1-3/16
131111
F4B-SXR-103
2.9
1.77
4.25
1.81
3.25
7/16
0.50
0.74
1.75
2.19
064929
206
1-1/4
064929
F4B-SXR-104S
2.8
1.77
4.25
1.81
3.25
7/16
0.50
0.74
1.75
2.19
131113
207
1-1/4
131113
F4B-SXR-104
4.2
1.95
4.75
1.99
3.63
1/2
0.56
0.77
2.13
2.44
131114
207
1-5/16
131114
F4B-SXR-105
4.1
1.95
4.75
1.99
3.63
1/2
0.56
0.77
2.13
2.44
131115
207
1-3/8
131115
F4B-SXR-106
4
1.95
4.75
1.99
3.63
1/2
0.56
0.77
2.13
2.44
131116
207
1-7/16
131116
F4B-SXR-107
3.9
1.95
4.75
1.99
3.63
1/2
0.56
0.77
2.13
2.44
131117
208
1-1/2
131117
F4B-SXR-108
5.1
2.12
5.13
2.15
4.00
1/2
0.56
0.81
2.38
2.38
131120
209
1-5/8
131120
F4B-SXR-110
6.4
2.13
5.38
2.18
4.13
1/2
0.63
0.77
2.50
2.75
131121
209
1-11/16
131121
F4B-SXR-111
6.2
2.13
5.38
2.18
4.13
1/2
0.63
0.77
2.50
2.75
131122
209
1-3/4
131122
F4B-SXR-112
6.0
2.13
5.38
2.18
4.13
1/2
0.63
0.77
2.50
2.75
131125
210
1-15/16
131125
F4B-SXR-115
7.0
2.25
5.63
2.33
4.38
5/8
0.63
0.86
2.75
2.88
131127
210
2
131127
F4B-SXR-200
6.8
2.25
5.63
2.33
4.38
5/8
0.63
0.86
2.75
2.88
131343
211
2
131343
F4B-SXR-200L
10.2
2.59
6.50
2.65
5.13
5/8
0.69
1.05
3.00
3.25
131130
211
2-3/16
131130
F4B-SXR-203
9.7
2.59
6.50
2.65
5.13
5/8
0.69
1.05
3.00
3.25
131132
212
2-1/4
131132
F4B-SXR-204
11.8
2.74
6.88
2.81
5.63
5/8
0.69
1.10
3.31
3.50
131135
212
2-7/16
131135
F4B-SXR-207
11.3
2.74
6.88
2.81
5.63
5/8
0.69
1.10
3.31
3.50
131137
215
2-15/16
131137
F4B-SXR-215
18.2
3.02
7.75
3.58
6.00
3/4
1.00
1.33
4.00
3.88
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表