카탈로그: RCM
생성됨: 27.11.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
ECBM - Ejector pin black nitrided DIN 1530 Shape A / ISO 6751
RCM
STANDARD PARTS FOR MOULD MAKING
EJECTOR PINS
Powered by
CAD모델 선택
{rcm/normalizzati_stampi/espulsori/ecbm.prj},{NB=ECBM- 6.2 x 100 (DIN)},{IDNR=},{TYP=ECBM},{D1=6.2},{TESTA=DIN},{L=100},{ESECUZIONE=Rettificato, lappato},{MATERIALE=UNI x 40 Cr Mo V 5 1 1 KU (DIN 17350-x 40 Cr MO V 5 1 - W Nr 1.2344)},{DUREZZA=Superficie >=950 Vickers - HV 0,3 Testa 45 ± 5 HRC},{RT=1300-1450},{RR=500-550},{LX=100,125,160,200,250,315,400,500},{D1X=6.2},{D2D=12},{D2F=12},{KD=5},{KF=5},{KD1=5.000},{KF1=5.000},{TESTAX='DIN'}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
TYP
ⁿ/ₐ
D1
[mm]
D2
[mm]
K
[mm]
ESECUZIONE
Exstruder
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
RT
Resistance to tensile stress
[N/mm²]
RR
Resistance to tempering
[°C]
TESTAX
ⁿ/ₐ
ECBM- 2 x 100 (DIN)
ECBM
2
4
2
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN'
ECBM- 2.2 x 100 (DIN)
ECBM
2.2
4
2
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN'
ECBM- 2.5 x 100 (DIN)
ECBM
2.5
5
2
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN'
ECBM- 3 x 100 (DIN)
ECBM
3
6
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN'
ECBM- 3.2 x 100 (DIN)
ECBM
3.2
6
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN'
ECBM- 3.5 x 100 (DIN)
ECBM
3.5
7
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
ECBM- 4 x 100 (DIN)
ECBM
4
8
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
ECBM- 4.2 x 100 (DIN)
ECBM
4.2
8
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
ECBM- 4.5 x 100 (DIN)
ECBM
4.5
8
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
ECBM- 5 x 100 (DIN)
ECBM
5
10
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
ECBM- 5.2 x 100 (DIN)
ECBM
5.2
10
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
ECBM- 5.5 x 100 (DIN)
ECBM
5.5
10
3
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
ECBM- 6 x 100 (DIN)
ECBM
6
12
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN'
ECBM- 6.2 x 100 (DIN)
ECBM
6.2
12
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN'
ECBM- 6.5 x 100 (DIN)
ECBM
6.5
12
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN'
ECBM- 7 x 100 (DIN)
ECBM
7
12
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN'
ECBM- 7.5 x 100 (DIN)
ECBM
7.5
12
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN'
ECBM- 8 x 100 (DIN)
ECBM
8
14
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
ECBM- 8.2 x 100 (DIN)
ECBM
8.2
14
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
ECBM- 8.5 x 100 (DIN)
ECBM
8.5
14
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
ECBM- 9 x 100 (DIN)
ECBM
9
14
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
ECBM- 10 x 100 (DIN)
ECBM
10
16
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
ECBM- 10.2 x 100 (DIN)
ECBM
10.2
16
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
ECBM- 11 x 100 (DIN)
ECBM
11
16
5
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
ECBM- 12 x 100 (DIN)
ECBM
12
18
7
Grinded, lapped
UNI x 40 Cr Mo V 5 1 1 KU...
Suface >=950 Vickers - HV...
1300-1450
500-550
'DIN','FIAT'
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성