카탈로그: Berger Tools
생성됨: 07.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
EBU-1S - Ringed enhanced lead bush
Berger Tools
pedrotti
Normalised
Standard elements for injection and die casting molds
EBU-1S Ringed enhanced lead bush
Powered by
CAD모델 선택
{berger_tools/pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ebu_1s/ebu_1s.prj},{NB=EBU-1S- 25 x 76-Rettificato},{ARTNR=EBU-1S 25X76},{IDNR=},{TYP=EBU-1S},{D1=25},{D2=34},{D3=38},{L=76.000},{ESECUZIONE=Cementato, temperato, rettificato},{MATERIALE=UNI 16 Ni Cr 4},{DUREZZA=HRC 60-62},{K=7},{X=10},{LX=26,36,46,56,66,76,86,96},{Z=1.000},{ZZ=1.500},{Z3=1.000},{L76=0.000},{L86=0.000},{L96=0.000},{L106=0.000},{L116=0.000},{L126=0.000},{L146=0.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
ⁿ/ₐ
IDNR
Ident number
ⁿ/ₐ
TYP
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L
[mm]
ESECUZIONE
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
K
[mm]
X
[mm]
L76
[mm]
L86
[mm]
L96
[mm]
L106
[mm]
L116
[mm]
L126
[mm]
L146
[mm]
EBU-1S- 16 x 22
EBU-1S 16X22
EBU-1S
16
22
26
22.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
5
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 16 x 26
EBU-1S 16X26
EBU-1S
16
22
26
26.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
5
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 16 x 36
EBU-1S 16X36
EBU-1S
16
22
26
36.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
5
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 16 x 46
EBU-1S 16X46
EBU-1S
16
22
26
46.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
5
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 16 x 56
EBU-1S 16X56
EBU-1S
16
22
26
56.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
5
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 16 x 66
EBU-1S 16X66
EBU-1S
16
22
26
66.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
5
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 16 x 76
EBU-1S 16X76
EBU-1S
16
22
26
76.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
5
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 16 x 86
EBU-1S 16X86
EBU-1S
16
22
26
86.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
5
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 16 x 96
EBU-1S 16X96
EBU-1S
16
22
26
96.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
5
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 20 x 26
EBU-1S 20X26
EBU-1S
20
28
32
26.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
6
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 20 x 36
EBU-1S 20X36
EBU-1S
20
28
32
36.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
6
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 20 x 46
EBU-1S 20X46
EBU-1S
20
28
32
46.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
6
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 20 x 56
EBU-1S 20X56
EBU-1S
20
28
32
56.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
6
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 20 x 66
EBU-1S 20X66
EBU-1S
20
28
32
66.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
6
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 20 x 76
EBU-1S 20X76
EBU-1S
20
28
32
76.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
6
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 20 x 86
EBU-1S 20X86
EBU-1S
20
28
32
86.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
6
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 20 x 96
EBU-1S 20X96
EBU-1S
20
28
32
96.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
6
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 25 x 26
EBU-1S 25X26
EBU-1S
25
34
38
26.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
7
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 25 x 36
EBU-1S 25X36
EBU-1S
25
34
38
36.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
7
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 25 x 46
EBU-1S 25X46
EBU-1S
25
34
38
46.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
7
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 25 x 56
EBU-1S 25X56
EBU-1S
25
34
38
56.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
7
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 25 x 66
EBU-1S 25X66
EBU-1S
25
34
38
66.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
7
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 25 x 76
EBU-1S 25X76
EBU-1S
25
34
38
76.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
7
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 25 x 86
EBU-1S 25X86
EBU-1S
25
34
38
86.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
7
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
EBU-1S- 25 x 96
EBU-1S 25X96
EBU-1S
25
34
38
96.000
Carburized, hardened, gri...
UNI 16 Ni Cr 4
HRC 60-62
7
10
0.000
0.000
0.000
0.000
0.000
0.000
0.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성