카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
EBK-p-SOFT - Handles
Elesa+Ganter
Fixed, revolving, fold-away handles
EBK.SOFT
Powered by
CAD모델 선택
{elesa_ganter/fixed_revolving_fold_away_handles/ebk_soft_combi/ebk_p.prj},{NB=Handles EBK.43 p-M10x25-SOFT-C1},{PARTNUMBER=245144-C1},{DESCRIPTION=EBK.43 p-M10x25-SOFT-C1},{VERS=1.000},{DIM01=43},{DIM02=55},{DIM03=M10},{DIM04=32.5},{DIM05=25},{DIM06=17.5},{NDM=10.000},{KDM=8.160},{WEIGHT=86},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d6g
ⁿ/ₐ
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l1
[mm]
WEIGHT
Weight
[g]
Handles EBK.43 p-M6x16-SO...
245121-C1
EBK.43 p-M6x16-SOFT-C1
43
55
M6
32.5
16
17.0
74
Handles EBK.43 p-M6x20-SO...
245123-C1
EBK.43 p-M6x20-SOFT-C1
43
55
M6
32.5
20
17.0
76
Handles EBK.43 p-M6x25-SO...
245125-C1
EBK.43 p-M6x25-SOFT-C1
43
55
M6
32.5
25
17.0
78
Handles EBK.43 p-M8x16-SO...
245131-C1
EBK.43 p-M8x16-SOFT-C1
43
55
M8
32.5
16
17.5
80
Handles EBK.43 p-M8x20-SO...
245133-C1
EBK.43 p-M8x20-SOFT-C1
43
55
M8
32.5
20
17.5
81
Handles EBK.43 p-M8x25-SO...
245135-C1
EBK.43 p-M8x25-SOFT-C1
43
55
M8
32.5
25
17.5
83
Handles EBK.43 p-M8x30-SO...
245137-C1
EBK.43 p-M8x30-SOFT-C1
43
55
M8
32.5
30
17.5
85
Handles EBK.43 p-M10x20-S...
245143-C1
EBK.43 p-M10x20-SOFT-C1
43
55
M10
32.5
20
17.5
83
Handles EBK.43 p-M10x25-S...
245144-C1
EBK.43 p-M10x25-SOFT-C1
43
55
M10
32.5
25
17.5
86
Handles EBK.43 p-M10x30-S...
245147-C1
EBK.43 p-M10x30-SOFT-C1
43
55
M10
32.5
30
17.5
89
Handles EBK.43 p-M10x50-S...
245151-C1
EBK.43 p-M10x50-SOFT-C1
43
55
M10
32.5
50
17.5
98
Handles EBK.50 p-M8x16-SO...
245231-C1
EBK.50 p-M8x16-SOFT-C1
50
64
M8
37.0
16
20.0
80
Handles EBK.50 p-M8x20-SO...
245233-C1
EBK.50 p-M8x20-SOFT-C1
50
64
M8
37.0
20
20.0
86
Handles EBK.50 p-M8x25-SO...
245235-C1
EBK.50 p-M8x25-SOFT-C1
50
64
M8
37.0
25
20.0
91
Handles EBK.50 p-M8x30-SO...
245237-C1
EBK.50 p-M8x30-SOFT-C1
50
64
M8
37.0
30
20.0
97
Handles EBK.50 p-M10x20-S...
245243-C1
EBK.50 p-M10x20-SOFT-C1
50
64
M10
37.0
20
20.0
110
Handles EBK.50 p-M10x25-S...
245244-C1
EBK.50 p-M10x25-SOFT-C1
50
64
M10
37.0
25
20.0
116
Handles EBK.50 p-M10x30-S...
245247-C1
EBK.50 p-M10x30-SOFT-C1
50
64
M10
37.0
30
20.0
122
Handles EBK.50 p-M10x50-S...
245251-C1
EBK.50 p-M10x50-SOFT-C1
50
64
M10
37.0
50
20.0
143
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD
Generar CAD
Generar hoja de datos PDF