您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
EBB
Indunorm
Feed Screw
Ball Screw
DIN Standard Ball Screw
Precision Ball Screw
Powered by
CAD模型選擇
{indunorm/feed_screw/ball_screw/din_standard_ballscrews/precision_ball_screw/rev2_ebb_asmtab.prj},{NB=EBB3210-3RRG0+102L C0(0G000)_rev},{TP=EBB series},{MN=EBB3210-3},{LEAD=10},{VER=0.000},{TS=RR},{FS=},{INFO1=Infotext},{SS=},{INFO2=Infotext},{OLS=102},{NLX=77},{AXC=G0},{ACC=C0},{SEM=0},{PN=0},{G2C3=1400.000},{G2C5=1200.000},{G2C7=1200.000},{G1C3=1100.000},{G1C5=900.000},{G0C0=1600.000},{G0C1=1800.000},{G0C2=2200.000},{G0C3=2500.000},{G0C5=2800.000},{G0C7=3200.000},{FSX='','None','-H1','Type_H1','-H2','Type_H2','-H3','Type_H3','-J1','Type_J1','-J2','Type_J2','-J3','Type_J3'},{E3=16},{E4=19},{F1=25},{E1=53},{N1=9},{H1=13},{F2=25},{E2=64},{N2=9},{H2=13},{EL=3050},{SD=32},{W=5},{X=1},{PPATH=ebb/ebb_asmtpl.prj},{GTC3=900},{GTC5=800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
MN
Model No.
ⁿ/ₐ
ST
Stroke
[mm]
NL
Nut length
[mm]
FL
Length of Fixed side shaft end shape
[mm]
SL
Length of Supported side shaft end shape
[mm]
ETP
Effective thread part
ⁿ/ₐ
NETP
Non-effective thread part (both sides) (Note 1
ⁿ/ₐ
NOTE1
Note 1
ⁿ/ₐ
EBB1605-4RRG0+65L C0
EBB1605-4
0.00
55
0
0
55
5
Overall thread lenght is ...
EBB2005-3RRG0+60L C0
EBB2005-3
0.00
50
0
0
50
5
Overall thread lenght is ...
EBB2505-3RRG0+60L C0
EBB2505-3
0.00
50
0
0
50
5
Overall thread lenght is ...
EBB2510-3RRG0+100L C0
EBB2510-3
0.00
80
0
0
80
10
Overall thread lenght is ...
EBB2510-4RRG0+105L C0
EBB2510-4
0.00
85
0
0
85
10
Overall thread lenght is ...
EBB3205-3RRG0+62L C0
EBB3205-3
0.00
52
0
0
52
5
Overall thread lenght is ...
EBB3205-4RRG0+67L C0
EBB3205-4
0.00
57
0
0
57
5
Overall thread lenght is ...
EBB3205-6RRG0+77L C0
EBB3205-6
0.00
67
0
0
67
5
Overall thread lenght is ...
EBB3210-3RRG0+102L C0
EBB3210-3
0.00
82
0
0
82
10
Overall thread lenght is ...
EBB3210-4RRG0+114L C0
EBB3210-4
0.00
94
0
0
94
10
Overall thread lenght is ...
EBB4005-6RRG0+80L C0
EBB4005-6
0.00
70
0
0
70
5
Overall thread lenght is ...
EBB4010-3RRG0+104L C0
EBB4010-3
0.00
84
0
0
84
10
Overall thread lenght is ...
EBB4010-4RRG0+114L C0
EBB4010-4
0.00
94
0
0
94
10
Overall thread lenght is ...
EBB4020-3RRG0+149L C0
EBB4020-3
0.00
129
0
0
129
10
Overall thread lenght is ...
EBB5010-4RRG0+116L C0
EBB5010-4
0.00
96
0
0
96
10
Overall thread lenght is ...
EBB5020-3RRG0+154L C0
EBB5020-3
0.00
134
0
0
134
10
Overall thread lenght is ...
EBB6310-6RRG0+139L C0
EBB6310-6
0.00
119
0
0
119
10
Overall thread lenght is ...
EBB6320-3RRG0+156L C0
EBB6320-3
0.00
136
0
0
136
10
Overall thread lenght is ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表