magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EAPM-L9 - 开关接线片
Festo
产品
机-电驱动器
附件
传感器安装组件
Powered by
CAD模型選擇
{festo/parts_cat/e_drives/acc/sen_mkits/eapm_l9_asmtab.prj},{NB=8120125 EAPM-L9-160-SLE---(high)},{TNR=8120125},{TYP=EAPM-L9-160-SLE},{LODLEVEL=high},{L1=40.000},{L2=26.000},{L3=15.000},{B1=8.000},{B2=1.000},{B3=5.000},{H1=25.500},{H2=15.500},{H3=5.000},{H4=8.000},{D1=10.000},{D2=M3},{CNSMASSEXACT=0.008},{VERS=1},{GTIN=4052568552503}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
D1
[mm]
D2
螺纹
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8120123 EAPM-L9-90-SLE
8120123
EAPM-L9-90-SLE
32.000
20.000
15.000
7.000
1.000
5.000
39.000
29.000
5.000
0.000
0.000
M3
0.010
4052568552480
8120124 EAPM-L9-120-SLE
8120124
EAPM-L9-120-SLE
40.000
26.000
15.000
11.000
1.000
5.000
25.500
15.500
5.000
8.000
10.000
M3
0.009
4052568552497
8120125 EAPM-L9-160-SLE
8120125
EAPM-L9-160-SLE
40.000
26.000
15.000
8.000
1.000
5.000
25.500
15.500
5.000
8.000
10.000
M3
0.008
4052568552503
8119853 EAPM-L9-90-SLS
8119853
EAPM-L9-90-SLS
32.000
20.000
15.000
5.000
1.000
5.000
61.000
51.000
5.000
0.000
0.000
M3
0.012
4052568552459
8119854 EAPM-L9-120-SLS
8119854
EAPM-L9-120-SLS
40.000
26.000
15.000
0.000
1.000
5.000
48.000
38.000
5.000
8.000
10.000
M3
0.010
4052568552466
8119855 EAPM-L9-160-SLS
8119855
EAPM-L9-160-SLS
40.000
26.000
15.000
4.000
1.000
5.000
47.000
37.000
5.000
8.000
10.000
M3
0.010
4052568552473
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表