피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
français
English
DW-AX-51X-M8 - Inductive Sensor
CONTRINEX
Inductive Sensor
Basic
Powered by
CAD모델 선택
{contrinex/inductive_sensor/basic/dw_ax_51x_m8.prj},{NB=DW-AS-512-M8},{ORDERNO=330-020-082},{TYPE=DW-AS-512-M8},{PR=Basic},{PF=Extra Distance - Series 500},{H=M8},{OD=6},{C=M12 4-pin},{M=Non-embeddable},{P=NPN},{OP=Normally closed (NC)},{I=Standard output},{SV=10...30 VDC},{OPR=0},{TR=-25...+70},{ER=IP 67},{HSR=M8, Non-embeddable},{PO=NPN, Normally closed (NC)},{SFM=500},{HM=Chrome-plated brass},{CEPDF=Conformity_500_510_520.pdf},{WG=28.0},{ECCN=85365019},{REACH=YES},{ROHS=YES},{CE=Info},{X=2},{INFO=Product details},{IODD=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ORDERNO
Part number
ⁿ/ₐ
TYPE
Part reference
ⁿ/ₐ
PR
Product range
ⁿ/ₐ
PF
Product family
ⁿ/ₐ
H
Housing size
[mm]
OD
Operating distance
[mm]
C
Connection
ⁿ/ₐ
M
Mounting
ⁿ/ₐ
P
Polarity
ⁿ/ₐ
OP
Output
ⁿ/ₐ
I
Interface
ⁿ/ₐ
SV
Supply voltage
[V]
TR
Temperature range
[°C]
ER
Enclosure rating
ⁿ/ₐ
HSR
Housing size + mounting
[mm]
PO
Polarity + Output
ⁿ/ₐ
SFM
Switching frequency max.
[Hz]
HM
Housing material
ⁿ/ₐ
WG
Weight
[g]
ECCN
Custom tariff number
ⁿ/ₐ
REACH
ⁿ/ₐ
ROHS
ⁿ/ₐ
IODD
IO Device Description
ⁿ/ₐ
DW-AD-511-M8
330-020-048
DW-AD-511-M8
Basic
Extra Distance - Series 5...
M8
6
PVC, 2 m, 3 wire
Non-embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Non-embeddable
NPN, Normally open (NO)
500
Chrome-plated brass
56.0
85365019
YES
YES
0
DW-AD-512-M8
330-020-050
DW-AD-512-M8
Basic
Extra Distance - Series 5...
M8
6
PVC, 2 m, 3 wire
Non-embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Non-embeddable
NPN, Normally closed (NC)
500
Chrome-plated brass
54.0
85365019
YES
YES
0
DW-AD-513-M8
330-020-051
DW-AD-513-M8
Basic
Extra Distance - Series 5...
M8
6
PVC, 2 m, 3 wire
Non-embeddable
PNP
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Non-embeddable
PNP, Normally open (NO)
500
Chrome-plated brass
55.2
85365019
YES
YES
Contrinex-DW-Ax-513-M8
DW-AD-514-M8
330-020-054
DW-AD-514-M8
Basic
Extra Distance - Series 5...
M8
6
PVC, 2 m, 3 wire
Non-embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Non-embeddable
PNP, Normally closed (NC)
500
Chrome-plated brass
54.0
85365019
YES
YES
0
DW-AS-511-M8
330-020-080
DW-AS-511-M8
Basic
Extra Distance - Series 5...
M8
6
M12 4-pin
Non-embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Non-embeddable
NPN, Normally open (NO)
500
Chrome-plated brass
28.0
85365019
YES
YES
0
DW-AS-512-M8
330-020-082
DW-AS-512-M8
Basic
Extra Distance - Series 5...
M8
6
M12 4-pin
Non-embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Non-embeddable
NPN, Normally closed (NC)
500
Chrome-plated brass
28.0
85365019
YES
YES
0
DW-AS-513-M8
330-020-084
DW-AS-513-M8
Basic
Extra Distance - Series 5...
M8
6
M12 4-pin
Non-embeddable
PNP
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Non-embeddable
PNP, Normally open (NO)
500
Chrome-plated brass
27.6
85365019
YES
YES
0
DW-AS-514-M8
330-020-086
DW-AS-514-M8
Basic
Extra Distance - Series 5...
M8
6
M12 4-pin
Non-embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Non-embeddable
PNP, Normally closed (NC)
500
Chrome-plated brass
28.8
85365019
YES
YES
0
DW-AS-511-M8-001
330-020-081
DW-AS-511-M8-001
Basic
Extra Distance - Series 5...
M8
6
M8 3-pin
Non-embeddable
NPN
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Non-embeddable
NPN, Normally open (NO)
500
Chrome-plated brass
25.0
85365019
YES
YES
0
DW-AS-512-M8-001
330-020-083
DW-AS-512-M8-001
Basic
Extra Distance - Series 5...
M8
6
M8 3-pin
Non-embeddable
NPN
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Non-embeddable
NPN, Normally closed (NC)
500
Chrome-plated brass
25.9
85365019
YES
YES
0
DW-AS-513-M8-001
330-020-085
DW-AS-513-M8-001
Basic
Extra Distance - Series 5...
M8
6
M8 3-pin
Non-embeddable
PNP
Normally open (NO)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Non-embeddable
PNP, Normally open (NO)
500
Chrome-plated brass
25.7
85365019
YES
YES
0
DW-AS-514-M8-001
330-020-087
DW-AS-514-M8-001
Basic
Extra Distance - Series 5...
M8
6
M8 3-pin
Non-embeddable
PNP
Normally closed (NC)
Standard output
10...30 VDC
-25...+70
IP 67
M8, Non-embeddable
PNP, Normally closed (NC)
500
Chrome-plated brass
25.9
85365019
YES
YES
0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성