目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Duplex connecting links with straight plates - Connecting link and offset link for roller chains ''Bea''
BEA Ingranaggi
Chains
Connecting Link & Offset Link
Connecting links for chain Bea
Connecting links for chain with straight plates
Powered by
CAD模型選擇
{bea/chains/connecting_link_and_offset_link/connecting_links_for_chain_bea/c_l_for_chain_bea_with_straight_plates/duplex_c_l_witch_straight_plates.prj},{NB=611119226},{ISO=12B-2},{P=19.050},{TYPE=4},{CNSORDERNO=611119226},{A=32.800},{B=5.700},{C=1.800},{D=16.130},{E=9.700},{F=19.050},{G=1.400},{H=43.200},{I=2.500},{L=1.000},{L1=0.000},{M=4.100},{M1=0.000},{N=5.900},{O=10.700},{PX=31.300},{Q=2.200},{R=13.400},{S=2.200},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ISO
ⁿ/ₐ
P
p
[mm]
TYPE
Type
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
611115226
10B-2
15.875
4
611115226
611119226
12B-2
19.050
4
611119226
611125226
16B-2
25.400
4
611125226
611131226
20B-2
31.750
5
611131226
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表