dst 7 10 - Signal Transformer
Bel Fuse
Signal Transformer
DST-7-10
Powered by
CAD模型選擇
{belfuse/signal_transformer/dst_7_10/dst_7_10.prj},{NB=DST-7-10},{PN=DST-7-10},{DESC=Split Bobbin Low Power Transformer, 36VA Power, 115V/230V Input, 10VCT Output Series},{POWERVA=36},{OS=10VCT},{OP=5V},{INPUT=115V/230V},{MOUNTING=Thru Hole Mount},{FREQUENCY=50/60Hz},{WEIGHT=1.1 lbs (0.5 kg)},{LENGTH=2.62 in. (66.5 mm)},{WIDTH=2.18 in. (55.4 mm)},{HEIGHT=1.59 in. (40.4 mm)},{SHA256=3kSB9NhemesvB7bQLBimrLKOeVW+28HE6Q4mYuhEc1Q=},{INAME=00397__dst2d7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
POWERVA
Power
[VA]
OS
Output Series
ⁿ/ₐ
OP
Output Parallel
ⁿ/ₐ
INPUT
Input
[V]
MOUNTING
Mounting
ⁿ/ₐ
FREQUENCY
Frequency
[Hz]
WEIGHT
Weight
ⁿ/ₐ
LENGTH
Length
ⁿ/ₐ
WIDTH
Width
ⁿ/ₐ
HEIGHT
Height
ⁿ/ₐ
DST-7-10
DST-7-10
Split Bobbin Low Power Tr...
36
10VCT
5V
115V/230V
Thru Hole Mount
50/60Hz
1.1 lbs (0.5 kg)
2.62 in. (66.5 mm)
2.18 in. (55.4 mm)
1.59 in. (40.4 mm)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
dst_7_28 - Signal Transformer
Bel Fuse
27.05.2021
dst_3_120 - Signal Transformer
Bel Fuse
27.05.2021
dst_3_28 - Signal Transformer
Bel Fuse
27.05.2021
dst_3_56 - Signal Transformer
Bel Fuse
27.05.2021
dst_2_10 - Signal Transformer
Bel Fuse
27.05.2021
dst_3_10 - Signal Transformer
Bel Fuse
27.05.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表