DSR+C - Double swivel rings with centring, High tensile, Class > 8
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Swivel hoist rings
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/swivel_hoist_rings/dsr_c_asmtab.prj},{NB=DSRCM22_0},{REF=DSRCM22},{REFOLD=DSR+C M22},{ROT=0},{PPATH=dsr_c_sbl.prj},{WLL=3 t},{SF=5},{DIA=M22 (x2.5)},{DC=30},{P=4},{L1=33},{L2=-},{LMAXI=200},{TT=120 N.m},{S1=14},{S2=24},{A=62},{B=55},{C=60},{D=83},{E=55},{F=25},{G=107},{KG=2.44},{INFO=INFO},{V1=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
WLL
Working load limit
ⁿ/ₐ
SF
Safety factor
ⁿ/ₐ
DIA
Diameter
ⁿ/ₐ
DC
Centring diameter
[mm]
P
Centring thickness
[mm]
L1
[mm]
L2
[mm]
LMAXI
[mm]
TT
Tightening torque
ⁿ/ₐ
S1
ⁿ/ₐ
S2
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
KG
Weight
[Kg]
DSRCM8
DSRCM8
0.3 t
5
M8 (x1.25)
16
3
14
-
179
6 N.m
8
16
33
30
30
38
27
14
53
0.32
DSRCM10
DSRCM10
0.6 t
5
M10 (x1.50)
20
3
17
50/0
179
10 N.m
8
16
33
30
30
38
27
14
53
0.32
DSRCM12
DSRCM12
1 t
5
M12 (x1.75)
20
3
21
50/0
179
15 N.m
8
16
33
30
30
38
27
14
53
0.32
DSRCM14
DSRCM14
1.3 t
5
M14 (x2)
20
3
23
170
30 N.m
8
20
45
42
45
54
38
17
76
0.83
DSRCM16
DSRCM16
1.6 t
5
M16 (x2)
20
3
27
110/110
170
50 N.m
8
20
45
42
45
54
38
17
76
0.85
DSRCM18
DSRCM18
2 t
5
M18 (x2.5)
30
3
27
-
170
70 N.m
8
20
45
42
45
54
38
17
76
0.86
DSRCM20
DSRCM20
2.5 t
5
M20 (x2.5)
30
3
30
100/100
170
100 N.m
8
20
45
42
45
54
38
17
76
0.91
DSRCM22
DSRCM22
3 t
5
M22 (x2.5)
30
4
33
-
200
120 N.m
14
24
62
55
60
83
55
25
107
2.44
DSRCM24
DSRCM24
4 t
5
M24 (x3)
30
4
36
100/100
200
160 N.m
14
24
62
55
60
83
55
25
107
2.45
DSRCM27
DSRCM27
5 t
5
M27 (x3)
36
4
40
-
200
200 N.m
14
24
62
55
60
83
55
25
107
2.54
DSRCM30
DSRCM30
6.3 t
5
M30 (x3.5)
36
4
45
100/100
200
250 N.m
14
24
62
55
60
83
55
25
107
2.66
DSRC3/8
DSRC3/8
1.200 LBS
5
UNC 3/8"-16
20
3
17
-
-
8 F.L
5/16"
5/8"
33
30
30
38
27
14
53
0.32
DSRC1/2
DSRC1/2
2.200 LBS
5
UNC 1/2"-13
20
3
21
-
-
12 F.L
5/16"
5/8"
45
42
45
38
27
17
76
0.83
DSRC5/8
DSRC5/8
3.800 LBS
5
UNC 5/8"-11
20
3
24
-
-
40 F.L
5/16"
20
45
42
45
54
38
17
76
0.85
DSRC3/4
DSRC3/4
5.500 LBS
5
UNC 3/4"-10
30
3
30
-
-
80 F.L
5/16"
20
45
42
45
54
38
17
76
0.86
DSRC1
DSRC1
10.000 LBS
5
UNC 1"-8
30
4
36
-
-
125 F.L
9/16"
24
63
55
60
83
55
25
107
2.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表