目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Dry-Running Vacuum Pumps EVE-TR - EVE-TR 140 AC3/S067/S068 IE2/UL/CSA
Schmalz
Vacuum Components
Vacuum generators
Vacuum Pumps
Dry-Running Vacuum Pumps EVE-TR
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_erzeuger/vakuum_pumpen/trockenlaeufer_vakuum_pumpen_eve_tr/10_03_01_00262.prj},{NB=SCHMALZ 10.03.01.00262 EVE-TR 140 AC3/S067/S068 IE2/UL/CSA},{NAME=10_03_01_00262},{INAME=10_03_01_00262},{SHA256=iQ1u/18r4KV3mWqk5QbSOjrMGtSP9yU0/bkoT0RA/FA=},{NNCUSTOM=EVE-TR 140 AC3/S067/S068 IE2/UL/CSA},{NTCUSTOM=Vakuumpumpe},{NBCUSTOM=EVE-TR 140 AC3/S067/S068 IE2/UL/CSA},{LINACUSTOM=EVE-TR 140 AC3/S067/S068 IE2/UL/CSA},{ARTNR=10.03.01.00262},{C114=470},{C113=110},{C127=12},{C138=G1-1/2\"-IG},{C679=M8-IG},{C117=336},{C111=873},{C110=140},{C628=398},{C625=245},{C626=122.5},{C493=-800},{C2206=-23.624},{C885=129},{C887=154},{C528=YY230/Y460V ±10%},{C521=4.8},{C576=109.5},{C449=IP 55}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C114
B
[mm]
C113
B2
[mm]
C127
d
[mm]
C138
G3
ⁿ/ₐ
C679
G5
ⁿ/ₐ
C117
H
[mm]
C111
L
[mm]
C110
L2
[mm]
C628
X1
[mm]
C625
Y1
[mm]
C626
Y2
[mm]
C493
Vacuum (max)
[mbar]
C2206
Vacuum (max)
[inHg]
C885
Saugvermögen (50 Hz)
[mł/h]
C887
Saugvermögen (60 Hz)
[mł/h]
C528
Spannung (60 Hz)
ⁿ/ₐ
C521
Nennleistung (60 Hz)
[kW]
C576
Weight
[kg]
C449
Protection class
ⁿ/ₐ
SCHMALZ 10.03.01.00262 EV...
10_03_01_00262
EVE-TR 140 AC3/S067/S068 ...
Vakuumpumpe
EVE-TR 140 AC3/S067/S068 ...
EVE-TR 140 AC3/S067/S068 ...
10.03.01.00262
470
110
12
G1-1/2"-IG
M8-IG
336
873
140
398
245
122.5
-800
-23.624
129
154
YY230/Y460V ±10%
4.8
109.5
IP 55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表