magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DRD O - 摆动驱动器
Festo
产品 (A - Z)
D
DRD
Powered by
CAD模型選擇
{festo/parts/d/drd/drd_o_asmtab.prj},{NB=560524 DRD-50-F07-O---(0)},{TNR=560524},{TYP=DRD-50-F07-O},{INFO=2017-03-31},{GR=50},{FB=F07},{ROT=0},{L1=460.000},{L2=80.000},{L3=130.000},{L4=46.850},{B2=96.000},{B3=78.000},{H1=81.500},{H2=84.500},{H4=3.000},{H5=20.000},{D1=70.000},{D2=55.000},{D3=M8},{D5=17.000},{T1=13.500},{T2=13.000},{T3=21.000},{T4=6.000},{T5=8.000},{W=17.000},{PPATH=templates/drd_o_asmtpl.prj},{VERS1=4.000},{EOLDATE=31.03.2017}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2017年3月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DFPD - 摆动驱动器
Festo
04.07.2024
DAPS - 摆动驱动器
Festo
04.07.2024
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
B2
[mm]
B3
[mm]
H1
[mm]
H2
[mm]
H4
[mm]
H5
[mm]
D1
[mm]
D2
[mm]
D3
ⁿ/ₐ
D5
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
W
[mm]
560518 DRD-8-F05-O---(0)
560518
DRD-8-F05-O
270.000
80.000
0.000
25.050
55.500
41.000
44.500
46.500
3.000
20.000
50.000
35.000
M6
14.000
12.000
8.800
17.000
5.000
7.000
14.000
560520 DRD-14-F05-O---(0)
560520
DRD-14-F05-O
290.000
80.000
0.000
25.150
69.000
55.000
59.500
61.500
3.000
20.000
50.000
35.000
M6
14.000
12.000
8.800
17.000
6.000
8.000
14.000
560522 DRD-26-F07-O---(0)
560522
DRD-26-F07-O
370.000
80.000
130.000
32.250
81.000
67.000
71.500
74.500
3.000
20.000
70.000
55.000
M8
17.000
12.000
12.500
21.000
6.000
8.000
17.000
560524 DRD-50-F07-O---(0)
560524
DRD-50-F07-O
460.000
80.000
130.000
46.850
96.000
78.000
81.500
84.500
3.000
20.000
70.000
55.000
M8
17.000
13.500
13.000
21.000
6.000
8.000
17.000
560526 DRD-50-F10-O---(0)
560526
DRD-50-F10-O
460.000
130.000
0.000
46.850
96.000
78.000
81.500
84.500
4.000
30.000
102.000
70.000
M10
22.000
13.500
16.000
25.000
6.000
8.000
22.000
560528 DRD-77-F10-O---(0)
560528
DRD-77-F10-O
530.000
130.000
0.000
54.500
102.000
90.000
94.000
98.000
4.000
30.000
102.000
70.000
M10
22.000
10.000
16.000
25.000
6.000
8.000
22.000
560530 DRD-77-F12-O---(0)
560530
DRD-77-F12-O
530.000
130.000
0.000
54.500
102.000
90.000
94.000
98.000
4.000
30.000
125.000
85.000
M12
22.000
10.000
18.000
30.000
6.000
8.000
27.000
560532 DRD-100-F12-O---(0...
560532
DRD-100-F12-O
540.000
130.000
0.000
54.500
116.000
102.000
106.500
111.500
4.000
30.000
125.000
85.000
M12
22.000
12.000
18.000
30.000
6.000
8.000
27.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表