您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Drawer side profile, 139 - Drawer side profile, 139
Hettich
Drawer systems
AvanTech double walled drawer system
Silver
All inclusive set
Drawer
Powered by
CAD模型選擇
{hettich/drawer_systems/avantech_double_wall_drawer/silver/all_inc_set/drawer/avan_dp_h139_tab.prj},{NB=9213407},{ARTICLENO=9213407},{NL=450.000},{L1=174.000},{L2=334.000},{L3=0.000},{PPATH=avan_dp_h139_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
NL
Nominal Length
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
9213399
9213399
270.000
154.000
0.000
0.000
9213400
9213400
270.000
154.000
0.000
0.000
9213401
9213401
300.000
174.000
0.000
0.000
9213402
9213402
300.000
174.000
0.000
0.000
9213403
9213403
350.000
234.000
0.000
0.000
9213404
9213404
350.000
234.000
0.000
0.000
9213405
9213405
400.000
174.000
284.000
0.000
9213406
9213406
400.000
174.000
284.000
0.000
9213407
9213407
450.000
174.000
334.000
0.000
9213408
9213408
450.000
174.000
334.000
0.000
9213409
9213409
500.000
174.000
284.000
384.000
9213410
9213410
500.000
174.000
284.000
384.000
9213411
9213411
550.000
174.000
334.000
434.000
9213412
9213412
550.000
174.000
334.000
434.000
9213413
9213413
600.000
174.000
334.000
484.000
9213414
9213414
600.000
174.000
334.000
484.000
9213415
9213415
650.000
174.000
334.000
534.000
9213416
9213416
650.000
174.000
334.000
534.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Front panel - Front panel
Hettich
28.06.2024
Drawer set AvanTech, 139 - Drawer set AvanTech, 139
Hettich
28.06.2024
InnoTech 260/144 pot-and-pan drawer - InnoTech 260/144 pot-and-pan drawer
Hettich
28.06.2024
Rear Panel - Rear Panel
Hettich
28.06.2024
Drawer side profile, 101 - Drawer side profile, 101
Hettich
28.06.2024
Front panel - Front panel
Hettich
28.06.2024
Pot-and-pan drawer set AvanTech, 187 - Pot-and-pan drawer set AvanTech, 187
Hettich
28.06.2024
Drawer set AvanTech, 101 - Drawer set AvanTech, 101
Hettich
28.06.2024
Drawer runners, 80 kg - Drawer runners, 80 kg
Hettich
28.06.2024
Front panel - Front panel
Hettich
28.06.2024
Drawer runners, 60 kg - Drawer runners, 60 kg
Hettich
28.06.2024
AT YOU 40kg guide 500mm EB21 BM LI - AT YOU 40kg guide 500mm EB21 BM LI
Hettich
28.06.2024
Rear Panel - Rear Panel
Hettich
28.06.2024
OrgaTray 230, Cultery Tray - OrgaTray 230, Cultery Tray
Hettich
28.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表