Double Teeth Modular belt Sprocket - T-2200 Series
LILAI Chain
T Series Modular Belt
T-2200 Series
Powered by
CAD모델 선택
{lilai/t_series_mesh_belt_chain/t_2200_series/t_2200_sprocket.prj},{NB=1-T-2200-24-40},{PM=Machined Processed},{SERIES=T-2200 Series},{MATERIAL=Polyamide PA6, Machined, high precision, matching well.},{AT=Suitable for light load conveying, strong and durable},{JG=Bore tolerance: d+0.08/+0.02},{TN=24},{PD=95.77},{OD=95.90},{BORE=40},{TOP=86.7},{A=70.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
Code
ⁿ/ₐ
PM
Processing methods
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AT
Apply to
ⁿ/ₐ
JG
Inner Diameter
ⁿ/ₐ
TN
Teeth No.
ⁿ/ₐ
PD
[mm]
OD
[mm]
BORE
Bore
[mm]
1-T-2200-16-20
1-T-2200-16-20
Machined Processed
T-2200 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
16
64.07
64.50
20
1-T-2200-16-25
1-T-2200-16-25
Machined Processed
T-2200 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
16
64.07
64.50
25
1-T-2200-16-30
1-T-2200-16-30
Machined Processed
T-2200 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
16
64.07
64.50
30
1-T-2200-16-35
1-T-2200-16-35
Machined Processed
T-2200 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
16
64.07
64.50
35
1-T-2200-20-25
1-T-2200-20-25
Machined Processed
T-2200 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
20
79.91
80.20
25
1-T-2200-20-30
1-T-2200-20-30
Machined Processed
T-2200 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
20
79.91
80.20
30
1-T-2200-20-35
1-T-2200-20-35
Machined Processed
T-2200 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
20
79.91
80.20
35
1-T-2200-20-40
1-T-2200-20-40
Machined Processed
T-2200 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
20
79.91
80.20
40
1-T-2200-24-25
1-T-2200-24-25
Machined Processed
T-2200 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
24
95.77
95.90
25
1-T-2200-24-30
1-T-2200-24-30
Machined Processed
T-2200 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
24
95.77
95.90
30
1-T-2200-24-35
1-T-2200-24-35
Machined Processed
T-2200 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
24
95.77
95.90
35
1-T-2200-24-40
1-T-2200-24-40
Machined Processed
T-2200 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
24
95.77
95.90
40
1-T-2200-28-25
1-T-2200-28-25
Machined Processed
T-2200 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
28
111.64
111.70
25
1-T-2200-28-30
1-T-2200-28-30
Machined Processed
T-2200 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
28
111.64
111.70
30
1-T-2200-28-35
1-T-2200-28-35
Machined Processed
T-2200 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
28
111.64
111.70
35
1-T-2200-28-40
1-T-2200-28-40
Machined Processed
T-2200 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
28
111.64
111.70
40
1-T-2200-32-25
1-T-2200-32-25
Machined Processed
T-2200 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
32
127.53
127.50
25
1-T-2200-32-30
1-T-2200-32-30
Machined Processed
T-2200 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
32
127.53
127.50
30
1-T-2200-32-35
1-T-2200-32-35
Machined Processed
T-2200 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
32
127.53
127.50
35
1-T-2200-32-40
1-T-2200-32-40
Machined Processed
T-2200 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
32
127.53
127.50
40
1-T-2200-36-25
1-T-2200-36-25
Machined Processed
T-2200 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
36
143.42
143.40
25
1-T-2200-36-30
1-T-2200-36-30
Machined Processed
T-2200 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
36
143.42
143.40
30
1-T-2200-36-35
1-T-2200-36-35
Machined Processed
T-2200 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
36
143.42
143.40
35
1-T-2200-36-40
1-T-2200-36-40
Machined Processed
T-2200 Series
Polyamide PA6, Machined, ...
Suitable for light load c...
Bore tolerance: d+0.08/+0...
36
143.42
143.40
40
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성