目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
DNSP - Spring Plungers, With Delrin Nose, Type KS- Steel, Bolt Plastic, Heavy End Pressure, Without Nylon Locking Element Inch
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
DNSP
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/dnsp/dnsp_ks_a.prj},{NB=Spring Plunger DNSP-1/4x28-KS-A (unactivated)},{PARTNUMBER=DNSP-1/4x28-KS-A},{ITEMID=L01-1548},{D1=1/4x28},{THREAD=UNF},{POS=0},{D1X=0.2500},{D2=0.119},{L=1.000},{W=0.187},{X1=0.500},{R=0.047},{SW=0.125},{X2=0.125},{CH=0.019},{EFI=3},{EFE=13},{WEIGHT=0.0050},{CTN=7326908595},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[Inch]
L
[Inch]
W
[Inch]
EFI
Spring Load initial
[lbs.]
EFE
Spring Load
[lbs.]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spring Plunger DNSP-8x32-...
DNSP-8x32-KS-A
8x32
0.070
0.625
0.093
2.7
7.3
0.0020
7326908595
YES
Spring Plunger DNSP-10x32...
DNSP-10x32-KS-A
10x32
0.093
0.750
0.125
2.9
11.1
0.0030
7326908595
YES
Spring Plunger DNSP-1/4x2...
DNSP-1/4x20-KS-A
1/4x20
0.119
1.000
0.187
3
13
0.0060
7326908595
YES
Spring Plunger DNSP-1/4x2...
DNSP-1/4x28-KS-A
1/4x28
0.119
1.000
0.187
3
13
0.0050
7326908595
YES
Spring Plunger DNSP-5/16x...
DNSP-5/16x18-KS-A
5/16x18
0.135
1.000
0.187
3
15
0.0060
7326908595
YES
Spring Plunger DNSP-3/8x1...
DNSP-3/8x16-KS-A
3/8x16
0.186
1.125
0.187
5.5
14.5
0.0090
7326908595
YES
Spring Plunger DNSP-1/2x1...
DNSP-1/2x13-KS-A
1/2x13
0.248
1.250
0.250
6.6
17.4
0.0200
7326908595
YES
Spring Plunger DNSP-5/8x1...
DNSP-5/8x11-KS-A
5/8x11
0.310
1.500
0.312
10.5
25.5
0.0370
7326908595
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表