您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
DMB-1 - Ball Bearings - Flanged, Double Shielded
Reid Supply
Power Transmission
Rotary
Bearings
Ball Bearings
Standard, Double Shielded
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050300/p040340/dmb-1.prj},{NB=DMB-99},{PN=DMB-99},{AMERSID=1045440},{APACID=-},{EMEAID=-},{TYPE=Standard},{A=0.3750},{B=0.8750},{C=0.2812},{EXTENDED=-},{DYNAMIC=748.00000000},{MAXRPM=38,000},{ILD=0.472},{OLD=0.785},{EXTW=0.1719},{ILW=0.2772},{CON=S},{URL=https://www.reidsupply.com/en-us/p/ball-bearings/dmb-99}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
A
A Inside Diameter
[Inch]
B
B Outside Diameter
[Inch]
C
C Width
[Inch]
EXTENDED
Extended Ring Width
ⁿ/ₐ
DYNAMIC
Dynamic Load Rating Lbs
[Inch]
MAXRPM
Maximum rpm
ⁿ/ₐ
DMB-1
DMB-1
1091563
-
-
Standard
0.0469
0.1562
0.0937
-
31
120,000
DMB-2
DMB-2
1045416
-
-
Standard
0.0550
0.1875
0.1094
-
52
110,000
DMB-3
DMB-3
1045417
-
-
Standard
0.0781
0.2500
0.1406
-
70
80,000
DMB-4
DMB-4
1045419
-
-
Standard
0.0937
0.1875
0.0937
-
43
95,000
DMB-5
DMB-5
1091564
-
-
Standard
0.0937
0.3125
0.1406
-
124
71,000
DMB-6
DMB-6
1045429
-
-
Standard
0.1250
0.2500
0.1094
-
64
80,000
DMB-7
DMB-7
1045432
-
-
Standard
0.1250
0.3125
0.1406
-
124
71,000
DMB-8
DMB-8
1045438
-
-
Standard
0.1250
0.3750
0.1406
-
144
63,000
DMB-9
DMB-9
1091565
-
-
Standard
0.1250
0.3750
0.1562
-
144
63,000
DMB-10
DMB-10
1045404
-
-
Standard
0.1250
0.5000
0.1719
-
144
63,000
DMB-11
DMB-11
1091566
-
-
Standard
0.1562
0.3125
0.1250
-
81
63,000
DMB-12
DMB-12
1045410
-
-
Standard
0.1875
0.3125
0.1250
-
81
63,000
DMB-13
DMB-13
1045411
-
-
Standard
0.1875
0.3750
0.1250
-
160
60,000
DMB-14
DMB-14
1091567
-
-
Standard
0.1875
0.5000
0.1960
-
293
50,000
DMB-15
DMB-15
1045412
-
-
Standard
0.2500
0.3750
0.1250
-
84
56,000
DMB-16
DMB-16
1045413
-
-
Standard
0.2500
0.5000
0.1875
-
243
50,000
DMB-17
DMB-17
1045414
-
-
Standard
0.2500
0.6250
0.1960
-
335
45,000
DMB-18
DMB-18
1045415
-
-
Standard
0.3125
0.5000
0.1562
-
122
48,000
DMB-98
DMB-98
1045439
-
-
Standard
0.2500
0.7500
0.2812
-
524
43,000
DMB-99
DMB-99
1045440
-
-
Standard
0.3750
0.8750
0.2812
-
748
38,000
DMB-100
DMB-100
1045405
-
-
Standard
0.5000
1.1250
0.3125
-
880
20,000
DMB-101
DMB-101
1045406
-
-
Standard Extra Thin
0.3750
0.6250
0.1562
-
93
30,000
DMB-102
DMB-102
1045407
-
-
Standard Extra Thin
0.5000
0.7500
0.1562
-
108
24,000
DMB-103
DMB-103
1045408
-
-
Standard Extra Thin
0.6250
0.8750
0.1562
-
112
20,000
DMB-104
DMB-104
1045409
-
-
Standard Extra Thin
0.7500
1.0000
0.1562
-
123
16,000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MP5 - Rear spherical bearing
Stern
18.05.2013
23800-01 - Deep groove ball bearings stainless steel, DIN 626
norelem
30.05.2024
SAA_001 - Radial shaft seals for general industrial applications
SKF
31.05.2024
SKF®-RKULG-3-17-CN-C3 - Single Row Deep Groove Ball Bearings SKF
MÄDLER
29.04.2024
PRB-221 - Tapered Bearing - Cup and Cone Sets
Reid Supply
22.02.2022
SKF®-RKULG-20-50-CN-C3 - Single Row Deep Groove Ball Bearings SKF
MÄDLER
26.04.2024
BS6__ZZ,C-BS6__ZZ - Small Ball Bearing-Double Shielded - Stainless
PRiCi FA
17.10.2023
BB6__ZZ,C-BB6__ZZ - Small Ball Bearing-Double Shielded
PRiCi FA
17.10.2023
C-SB682AZZ, C-SB692AZZ - C-VALUE Medium Accuracy Stainless Steel Small Ball...
Misumi
29.05.2023
MP5 - Rear spherical bearing
Stern
17.05.2013
CCF-1100 - Ball Bearings - Thin Section
Essentra Components
19.04.2016
CCF-1100 - Ball Bearings - Thin Section
Reid Supply
22.02.2022
BB1_001_BA1_001_BAQ_001 - Reali-Slim thin section ball bearings
SKF
02.05.2024
PRB-267 - Ball Bearings - Standard, Double Sealed
Reid Supply
22.02.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表