DLCBST-1-01 - Screw & Lock Support - Non-Locking, Two Prong, Self-Threading Male
Essentra Components
PCB & Electronics Hardware
Supports
Screw & Lock Supports
Screw & Lock Support - Non-Locking, Two Prong, Self-Threading Male
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t12000000/l3_t12060000/p160244/dlcbst-1-01.prj},{NB=DLCBST-10-01},{PN=DLCBST-10-01},{AMERSID=1069523},{APACID=-},{EMEAID=1070490},{MAT=UL94 V-2 Nylon 6/6, RMS-01},{COLOR=Natural},{A=0.62500000},{AM=15.9},{BD=3.900},{FD=4.445},{FHT=0.760},{SD=2.430},{SHT=1.700},{R=3.175},{RLW=1.580},{RLH=1.420},{TRLO=2.380},{THT=3.706216621},{CSR=0.450},{CCTC=2.236},{CBR=0.635},{CWDTH=2.080}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Standoff Height Inch
[Inch]
AM
A Standoff Height Metric
[mm]
DLCBST-1-01
DLCBST-1-01
1069524
-
1070491
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/16
1.6
DLCBST-2-01
DLCBST-2-01
1069527
-
1070494
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/8
3.2
DLCBST-3-01
DLCBST-3-01
1069529
-
1070496
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/16
4.8
DLCBST-4-01
DLCBST-4-01
1069531
-
1070498
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/4
6.4
DLCBST-5-01
DLCBST-5-01
1069533
-
1070500
UL94 V-2 Nylon 6/6, RMS-0...
Natural
5/16
7.9
DLCBST-6-01
DLCBST-6-01
1069535
-
1070502
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/8
9.5
DLCBST-7-01
DLCBST-7-01
1069537
-
1070504
UL94 V-2 Nylon 6/6, RMS-0...
Natural
7/16
11.1
DLCBST-8-01
DLCBST-8-01
1069539
-
1070506
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/2
12.7
DLCBST-9-01
DLCBST-9-01
1069541
-
1070508
UL94 V-2 Nylon 6/6, RMS-0...
Natural
9/16
14.3
DLCBST-10-01
DLCBST-10-01
1069523
-
1070490
UL94 V-2 Nylon 6/6, RMS-0...
Natural
5/8
15.9
DLCBST-1-19
DLCBST-1-19
1069526
-
1070493
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1/16
1.6
DLCBST-2-19
DLCBST-2-19
1069528
-
1070495
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1/8
3.2
DLCBST-3-19
DLCBST-3-19
1069530
-
1070497
UL94 V-0 Nylon 6/6, RMS-1...
Natural
3/16
4.8
DLCBST-4-19
DLCBST-4-19
1069532
-
1070499
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1/4
6.4
DLCBST-5-19
DLCBST-5-19
1069534
-
1070501
UL94 V-0 Nylon 6/6, RMS-1...
Natural
5/16
7.9
DLCBST-6-19
DLCBST-6-19
1069536
-
1070503
UL94 V-0 Nylon 6/6, RMS-1...
Natural
3/8
9.5
DLCBST-7-19
DLCBST-7-19
1069538
-
1070505
UL94 V-0 Nylon 6/6, RMS-1...
Natural
7/16
11.1
DLCBST-8-19
DLCBST-8-19
1069540
-
1070507
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1/2
12.7
DLCBST-9-19
DLCBST-9-19
1069542
-
1070509
UL94 V-0 Nylon 6/6, RMS-1...
Natural
9/16
14.3
DLCBST-10-19
DLCBST-10-19
1069525
-
1070492
UL94 V-0 Nylon 6/6, RMS-1...
Natural
5/8
15.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DLCBS-3-01 - PCB Supports - Locking Arrowhead, Tension Wings
Essentra Components
18.08.2014
DLCBS2-3-01 - PCB & Electronics Hardware- Supports - PCB Supports - Locking...
Essentra Components
18.08.2014
TCBS-4-01 - Screw & Lock Support - Locking, Bayonet Nose, Self-Threading Fe...
Essentra Components
13.08.2014
DLMPSM-2-01 - PCB Supports - Locking Two-Prong
Essentra Components
22.08.2014
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表