您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
DLCBSAT-2-01 - PCB Supports - Locking Arrowhead/Locking Teardrop
Essentra Components
PCB & Electronics Hardware
Supports
Standard Snap Lock Supports
PCB Supports - Locking Arrowhead/Locking Teardrop
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t12000000/l3_t12070000/p160252/dlcbsat-2-01.prj},{NB=DLCBSAT-6-01},{PN=DLCBSAT-6-01},{AMERSID=1069484},{APACID=-},{EMEAID=1070451},{MAT=UL94 V-2 Nylon 6/6, RMS-01},{COLOR=Natural},{AI=0.37500000},{AM=9.5},{A=8.1789}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
AI
Spacer Length Inch
[Inch]
AM
Spacer Length Metric
[mm]
DLCBSAT-2-01
DLCBSAT-2-01
1069476
-
1070443
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/8
3.2
DLCBSAT-2-19
DLCBSAT-2-19
1069477
-
1070444
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1/8
3.2
DLCBSAT-3-01
DLCBSAT-3-01
1069478
-
1070445
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/16
4.8
DLCBSAT-3-19
DLCBSAT-3-19
1069479
-
1070446
UL94 V-0 Nylon 6/6, RMS-1...
Natural
3/16
4.8
DLCBSAT-4-01
DLCBSAT-4-01
1069480
-
1070447
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/4
6.4
DLCBSAT-4-19
DLCBSAT-4-19
1069481
-
1070448
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1/4
6.4
DLCBSAT-5-01
DLCBSAT-5-01
1069482
-
1070449
UL94 V-2 Nylon 6/6, RMS-0...
Natural
5/16
7.9
DLCBSAT-5-19
DLCBSAT-5-19
1069483
-
1070450
UL94 V-0 Nylon 6/6, RMS-1...
Natural
5/16
7.9
DLCBSAT-6-01
DLCBSAT-6-01
1069484
-
1070451
UL94 V-2 Nylon 6/6, RMS-0...
Natural
3/8
9.5
DLCBSAT-6-19
DLCBSAT-6-19
1069485
-
1070452
UL94 V-0 Nylon 6/6, RMS-1...
Natural
3/8
9.5
DLCBSAT-7-01
DLCBSAT-7-01
1069486
-
1070453
UL94 V-2 Nylon 6/6, RMS-0...
Natural
7/16
11.1
DLCBSAT-7-19
DLCBSAT-7-19
1069487
-
1070454
UL94 V-0 Nylon 6/6, RMS-1...
Natural
7/16
11.1
DLCBSAT-8-01
DLCBSAT-8-01
1069488
-
1070455
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1/2
12.7
DLCBSAT-8-19
DLCBSAT-8-19
1069489
-
1070456
UL94 V-0 Nylon 6/6, RMS-1...
Natural
1/2
12.7
DLCBSAT-9-01
DLCBSAT-9-01
1069490
-
1070457
UL94 V-2 Nylon 6/6, RMS-0...
Natural
9/16
14.3
DLCBSAT-9-19
DLCBSAT-9-19
1069491
-
1070458
UL94 V-0 Nylon 6/6, RMS-1...
Natural
9/16
14.3
DLCBSAT-10-01
DLCBSAT-10-01
1069474
-
1070441
UL94 V-2 Nylon 6/6, RMS-0...
Natural
5/8
15.9
DLCBSAT-10-19
DLCBSAT-10-19
1069475
-
1070442
UL94 V-0 Nylon 6/6, RMS-1...
Natural
5/8
15.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DLCBS-3-01 - PCB Supports - Locking Arrowhead, Tension Wings
Essentra Components
18.08.2014
DLCBS2-3-01 - PCB & Electronics Hardware- Supports - PCB Supports - Locking...
Essentra Components
18.08.2014
LCBS-4-3-01 - PCB Supports - Locking Arrowhead/Non-Locking Bayonet
Essentra Components
22.08.2014
MSPE-2-01 - PCB Supports - Locking Large Base Two Prong/Non-Locking Two Pro...
Essentra Components
22.08.2014
PST-1-01 - PCB Supports - Flat/Locking Teardrop
Essentra Components
18.08.2014
MDLSP1-02M-01 - PCB Supports - Locking Teardrop
Essentra Components
18.08.2014
LCBS-3-HT - PCB Supports - Locking Arrowhead/Locking Bayonet
Essentra Components
18.08.2014
DASFJ,DAGSFJ,DASSFJ,DACSFJ,DASFU,DAGSFU,DASSFU,DACSFU,DASFN,DAGSFN,DASSFN,D...
SRD-FA
04.04.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表