Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN1804-NUTMU - Slotted Round Nuts DIN 1804 for Hook Spanner, Steel, Steel hardened and Stainless Steel
MÄDLER
Drive Element
DIN Parts
DIN-Standard 1804
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din1804/nutmutter_din_1804.prj},{NB=65282400-M24 x 1,5},{ARTNR=65282400},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl gehärtet, mit Ausnahme des Gewindes, Planflächen geschliffen},{HW=Bei Nutmuttern DIN 1804 ist die abgesetzte Planfläche Ø-d3 als Anlagefläche vorzusehen.},{AUSF=Nutmutter DIN 1804, Form h},{D1=M24 x 1,5},{D2=42},{D3=36},{H=9},{B=6},{T=2.5},{Z=0.5},{ADN=4},{GEW=63},{DD1=24},{P=1.5},{CTN=73181692}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
H
h - h14
[mm]
B
b
[mm]
T
t
[mm]
Z
z
[mm]
ADN
Number of slots
ⁿ/ₐ
GEW
Weight
[g]
DD1
d1
[mm]
P
P - Slope
[mm]
CTN
Customs tariff number
ⁿ/ₐ
65260800
65260800
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M8 x 1
20
16
5
4
1.5
0.5
4
10
8
1.0
73181692
65261000
65261000
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M10 x 1
25
20
6
5
2.0
0.5
4
18
10
1.0
73181692
65261200
65261200
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M12 x 1,5
28
23
6
5
2.0
0.5
4
22
12
1.5
73181692
65261400
65261400
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M14 x 1,5
30
25
7
5
2.0
0.5
4
29
14
1.5
73181692
65261600
65261600
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M16 x 1,5
32
27
7
5
2.0
0.5
4
32
16
1.5
73181692
65261800
65261800
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M18 x 1,5
34
28
8
6
2.5
0.5
4
38
18
1.5
73181692
65262000
65262000
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M20 x 1,5
36
30
8
6
2.5
0.5
4
42
20
1.5
73181692
65262200
65262200
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M22 x 1,5
40
34
9
6
2.5
0.5
4
59
22
1.5
73181692
65262400
65262400
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M24 x 1,5
42
36
9
6
2.5
0.5
4
63
24
1.5
73181692
65262600
65262600
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M26 x 1,5
45
38
10
7
3.0
0.5
4
78
26
1.5
73181692
65262800
65262800
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M28 x 1,5
50
43
10
7
3.0
0.5
4
101
28
1.5
73181692
65263000
65263000
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M30 x 1,5
50
43
10
7
3.0
0.5
4
94
30
1.5
73181692
65263200
65263200
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M32 x 1,5
52
45
11
7
3.0
0.5
4
108
32
1.5
73181692
65263500
65263500
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M35 x 1,5
55
48
11
7
3.0
0.5
4
117
35
1.5
73181692
65263800
65263800
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M38 x 1,5
58
50
11
8
3.5
0.5
4
123
38
1.5
73181692
65264000
65264000
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M40 x 1,5
62
54
12
8
3.5
0.5
4
159
40
1.5
73181692
65264200
65264200
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M42 x 1,5
62
54
12
8
3.5
0.5
4
147
42
1.5
73181692
65264500
65264500
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M45 x 1,5
68
60
12
8
3.5
0.5
6
181
45
1.5
73181692
65264800
65264800
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M48 x 1,5
75
67
13
8
3.5
0.5
6
253
48
1.5
73181692
65265000
65265000
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M50 x 1,5
75
67
13
8
3.5
0.5
6
238
50
1.5
73181692
65265200
65265200
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M52 x 1,5
80
70
13
10
4.0
0.5
6
275
52
1.5
73181692
65265500
65265500
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M55 x 1,5
80
70
13
10
4.0
0.5
6
251
55
1.5
73181692
65265800
65265800
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M58 x 1,5
90
80
13
10
4.0
0.5
6
360
58
1.5
73181692
65266000
65266000
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M60 x 1,5
90
80
13
10
4.0
0.5
6
341
60
1.5
73181692
65266200
65266200
Steel black oxide finish
steel, black oxide finish...
At these nuts, the steppe...
Slotted Round Nuts DIN 18...
M62 x 1,5
95
85
14
10
4.0
0.5
6
426
62
1.5
73181692
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
ANL_001 - KM(L) and HM .. T lock nuts
SKF
31.05.2024
DIN981-NUTMU-ST-STVZ-RF - Locknuts DIN 981, Material steel, steel zinc-plat...
MÄDLER
26.04.2024
DIN5406-SI-BLECH-ST-STVZ-RF - Lockwashers DIN 5406 for Locknuts DIN 981, Ma...
MÄDLER
26.04.2024
DIN462-SI-BLECH-ST - Internal Tab Washers DIN 462 for Slotted Round Nuts DI...
MÄDLER
26.04.2024
DIN70852-NUTMU-STBL - Locknuts DIN 70852, Material steel
MÄDLER
26.04.2024
MAE-NUTMU-UW-SI-EINLAGE - Locknuts UW with Locking Device, Material Steel a...
MÄDLER
26.04.2024
DIN 915 - Hexagon socket set screws with dog point
Fabory
21.04.2022
MAE-NUTMU-KMK/KMK-R - Locknuts KMK and KMK-R with Integral Locking Device, ...
MÄDLER
26.04.2024
DIN 1804 - Slotted round nuts, metric fine for hook spanner
Fabory
13.02.2023
DIN 1440 - Washers for clevis pins, medium finish
Fabory
13.02.2023
DIN70852-NUTMU-STVZ - Locknuts DIN 70852, Material steel zinc-plated
MÄDLER
26.04.2024
DIN 976-1-A-10.9-RH-VZ - Metric Threaded Bars DIN 976-1 Shape A (ex DIN 975...
MÄDLER
10.04.2024
ZRR-8M-BR20-ST-GG - HTD Pulleys, Profile 8M, Timing Belt Width 20mm
MÄDLER
10.04.2024
DIN 1804 H - Slotted locknuts, Type H, Steel, hardened and mating surface g...
Elesa+Ganter
21.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성