您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN-Signal Power Cont. m, 40A Solder
HARTING
PCB connectors
DIN 41612
Contacts
Powered by
CAD模型選擇
{harting_qs/9/53/158/747.prj},{NB=09030006136},{MANUID=09030006136},{AAS465=500},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=100},{CTN=85366990},{PREVIEW=../../../_pool_/cc/cc/09030006136_cmyk.tif__web.png},{DESCSHORT=PCB solder contact, Straight, Operating current: ≤40 A, Male contact, for male connectors, Copper alloy, Noble metal over Ni, Mating side},{DESCLONG=PCB solder contact, Straight, Operating current: ≤40 A, Male contact, for male connectors, Copper alloy, Noble metal over Ni, Mating side},{MANUTYPEDESC=DIN-Signal Power Cont. m, 40A Solder},{SUPPLIERALTNO=09 03 000 6136},{MANUNAME=HARTING},{DELTIME=84},{AAB754=male, for male connectors},{AAC202=Noble metal over Ni, Mating side},{AAC207=Other copper alloys}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAS464
Contact type
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09030006136
09030006136
PCB solder contact, Strai...
PCB solder contact, Strai...
DIN-Signal Power Cont. m,...
09 03 000 6136
HARTING
84
male, for male connectors
Noble metal over Ni, Mati...
Other copper alloys
DIN-Signal Power Cont. m,...
DIN 41612
DIN 41626
turned
500
PCB solder contact, Strai...
PCB solder contact, Strai...
0
1
100
85366990
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表