DIN-Signal harbus64-160MR-3,0C1-2-V4Clip
HARTING
PCB connectors
har-bus® 64 Connector for VME 64x
PCB connectors
Powered by
CAD모델 선택
{harting_qs/9/26/246/641.prj},{NB=02011602102},{MANUID=02011602102},{AAB674=1.600},{AAF726=1},{AAP662=5},{AAT080=160},{AAZ327=2.540},{AAZ328=2.540},{AAZ360=-55},{AAZ361=125},{BAB392=0},{QUANTITYMIN=5},{QUANTITYINT=5},{CTN=85366990},{PREVIEW=../../../_pool_/42/e1/fb02011602102.tif__web.png},{DESCSHORT=Connectors, Male connector, Reflow soldering termination (THR), Wave soldering termination, Rated current: 1 A, Contacts: 160, Angled}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB674
Suitable for printed-circuit board thickness
[mm]
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAF726
rated current
[A]
AAP662
Number of rows
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAZ327
Grid dimensions 1
[mm]
AAZ328
Grid dimensions 2
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAZ359
Direction mating face
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 02011602102
02011602102
Connectors, Male connecto...
Connectors, Male connecto...
DIN-Signal harbus64-160MR...
02 01 160 2102
HARTING
56
1.600
Noble metal, Mating side,...
Other copper alloys
1
5
160
Connectors, Male connecto...
DIN-Signal harbus64-160MR...
2.540
2.540
THR connection, THT conne...
turned
-55
125
Noble metal, Mating side,...
0
V0
Liquid crystal polymer
With fixing flange, creel...
5
5
85366990
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DIN-Signal harbus64-160FS-2,9C1-2
HARTING
14.04.2022
DIN-Signal harbus64-160MR-3,0C1-1-V4
HARTING
14.04.2022
DIN-Signal harbus64-160MR-3,0C1-1-V4SnPb
HARTING
01.09.2021
DIN-Signal harbus64-160MR-3,0C1-AU50T-V4
HARTING
01.09.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성