您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN-Signal C096FC-B
HARTING
PCB connectors
DIN 41612
Type C
Powered by
CAD模型選擇
{harting_qs/9/53/231/900.prj},{NB=09030963217},{MANUID=09030963217},{AAP662=3},{AAT080=96},{AAZ327=2.540},{AAZ328=2.540},{AAZ360=-55},{AAZ361=125},{BAB392=0},{QUANTITYMIN=150},{QUANTITYINT=150},{CTN=85366990},{PREVIEW=../../../_pool_/1a/5b/aa09030963214_b.tif__web.png},{DESCSHORT=Connectors, Female connector, Crimp termination, Contacts: 96, Coding: Coding with loss of contacts, PCB fixing: With fixing flange},{DESCLONG=Connectors, Female connector, Crimp termination, Contacts: 96, Coding: Coding with loss of contacts, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)},{MANUTYPEDESC=DIN-Signal C096FC-B},{SUPPLIERALTNO=09 03 096 3217},{MANUNAME=HARTING},{DELTIME=28}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAP662
Number of rows
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAZ327
Grid dimensions 1
[mm]
AAZ328
Grid dimensions 2
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09030963217
09030963217
Connectors, Female connec...
Connectors, Female connec...
DIN-Signal C096FC-B
09 03 096 3217
HARTING
28
3
96
Connectors, Female connec...
DIN-Signal C096FC-B
2.540
2.540
Crimp termination
-55
125
0
V0
Thermoplast
With fixing flange
150
150
85366990
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
IDB01 - Drawer Slides ¡¤ 35 Series ¡¤ Three-Section
Yiheda 3D Electronic Gallery
09.05.2024
SSRXN36 - Slide Rails - Stainless Steel - Three-Step Slide Rails
Misumi
29.07.2022
SSRR36 - Slide Rails - With Lock Mechanism Type
Misumi
02.06.2021
2959638 - UM 45-D37SUB/S/FRONT/Q
PHOENIX CONTACT
07.12.2023
SNK - Steel linear guide rail, hardened raceways, multiple sliders (max loa...
Rollon
24.11.2021
DIN-Signal C096FC-B-cod
HARTING
01.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表