您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN-Power locking screw M2,5 x 20
HARTING
PCB connectors
DIN 41612
Accessories
Powered by
CAD模型選擇
{harting_qs/9/53/99/1171.prj},{NB=09060009926},{MANUID=09060009926},{QUANTITYMIN=100},{QUANTITYINT=100},{CTN=73181558},{PREVIEW=../../../_pool_/ce/c8/8409060009926.tif__web.png},{DESCSHORT=Screw, For fixing of shell housing, M2.5 x 20, for shell housing B, Metal, Metallic},{DESCLONG=Screw, For fixing of shell housing, M2.5 x 20, for shell housing B, Metal, Metallic},{MANUTYPEDESC=DIN-Power locking screw M2,5 x 20},{SUPPLIERALTNO=09 06 000 9926},{MANUNAME=HARTING},{DELTIME=35},{AAO057=DIN-Power locking screw M2,5 x 20},{AAU734=Screw, For fixing of shell housing, M2.5 x 20, for shell housing B, Metal, Metallic},{AAW338=Screw, For fixing of shell housing, M2.5 x 20, for shell housing B, Metal, Metallic},{COO=DE}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09060009926
09060009926
Screw, For fixing of shel...
Screw, For fixing of shel...
DIN-Power locking screw M...
09 06 000 9926
HARTING
35
DIN-Power locking screw M...
Screw, For fixing of shel...
Screw, For fixing of shel...
100
100
73181558
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN-Power locking screw M2,5x26
HARTING
01.09.2021
33482
Molex
06.05.2022
01000166000 - Slotted cheese head screw similar to DIN EN ISO 1207
SToxxparts
31.05.2022
H6 - Rail Mount Screw
Misumi
16.11.2023
BN 427 - Slotted set screws with flat point, chamfered (DIN 551; ISO 4766),...
Bossard Catalog
31.10.2023
ISO 7045 H (DIN 7985 A) - FN 405 - 4.8, verzinkt blau - Pan head screws wit...
SFS Group Schweiz AG
24.05.2024
DIN 7985 - Stainless steel A4, cross-slot phillips
Böllhoff
26.10.2021
VSJ6 - Screw M2.5X5 for jumper bar BJH
TE Connectivity
28.08.2019
DIN-Power locking screw D20/4
HARTING
01.09.2021
Ball screw lead 1 and 2 - Ball screw lead 1 and 2
Line Tech
10.08.2021
BN 5687 - Hexalobular (6 Lobe) socket pan head machine screws fully threade...
Bossard Catalog
26.01.2023
Special screws - Special screws
Afag
02.11.2021
0080060000vr - Machine Screws - Pan
Essentra Components
25.07.2014
00120000 - Stainless SUS316L(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Show more
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表