DIN-Power H3003FS-4,0C1-1
HARTING
PCB connectors
DIN 41612
Type H3
Powered by
CAD모델 선택
{harting_qs/9/53/321/1296.prj},{NB=09062032811},{MANUID=09062032811},{AAF726=15},{AAP662=1},{AAT080=3},{AAZ327=5.08},{AAZ328=5.08},{AAZ332=4},{AAZ360=-55},{AAZ361=125},{BAB392=0},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85366990},{PREVIEW=../../../_pool_/70/17/09062032811.tif__web.png},{DESCSHORT=Connectors, Female connector, Wave soldering termination, Rated current: 15 A, Contacts: 3, Straight},{DESCLONG=Connectors, Female connector, Wave soldering termination, Rated current: 15 A, Contacts: 3, Straight, Copper alloy, Silver plated, Mating side, Sn over Ni, Termination side, Performance level: 1, acc. to IEC 60603-2, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAF726
rated current
[A]
AAP662
Number of rows
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAZ327
Grid dimensions 1
[mm]
AAZ328
Grid dimensions 2
[mm]
AAZ332
Pin length
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAZ359
Direction mating face
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09062032811
09062032811
Connectors, Female connec...
Connectors, Female connec...
DIN-Power H3003FS-4,0C1-1
09 06 203 2811
HARTING
70
Silver, Mating side, Sn o...
Other copper alloys
15
1
3
Connectors, Female connec...
DIN-Power H3003FS-4,0C1-1
5.08
5.08
4
THT connection (Wave sold...
Standard
-55
125
Silver (Ag), Mating side,...
0
V0
Thermoplast
With fixing flange
50
50
85366990
RO
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DIN-Signal 2C048FS-2,9C1-1
HARTING
01.09.2021
DIN-Signal 2C048FP-3,7C1-2
HARTING
01.09.2021
DIN-Power H3003FS-3,0C1-1
HARTING
14.04.2022
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성