DIN-Power D032-FC-B-modul
HARTING
PCB connectors
DIN 41612
Type D
Powered by
CAD模型選擇
{harting_qs/9/53/129/1032.prj},{NB=09040163201},{MANUID=09040163201},{AAP662=2},{AAT080=16},{AAZ327=5.080},{AAZ328=5.080},{AAZ360=-55},{AAZ361=125},{BAB392=0},{QUANTITYMIN=60},{QUANTITYINT=60},{CTN=85366990},{PREVIEW=../../../_pool_/73/9d/6e09040323215.tif__web.png},{DESCSHORT=Connectors, Female connector, Crimp termination, Contacts: 16, Coding: Hole coding, Coding with loss of contacts, PCB fixing: With fixing flange},{DESCLONG=Connectors, Female connector, Crimp termination, Contacts: 16, Coding: Hole coding, Coding with loss of contacts, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)},{MANUTYPEDESC=DIN-Power D032-FC-B-modul},{SUPPLIERALTNO=09 04 016 3201}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAP662
Number of rows
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAZ327
Grid dimensions 1
[mm]
AAZ328
Grid dimensions 2
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09040163201
09040163201
Connectors, Female connec...
Connectors, Female connec...
DIN-Power D032-FC-B-modul
09 04 016 3201
HARTING
35
2
16
Connectors, Female connec...
DIN-Power D032-FC-B-modul
5.080
5.080
Crimp termination
-55
125
0
V0
Thermoplast
With fixing flange
60
60
85366990
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Locking washers DIN 6799
MBO Oßwald
08.10.2021
Retaining rings DIN 471
MBO Oßwald
28.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表