Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-FVG-E-RK-NR11E-GT4 - Connecting Links for Single-Strand Roller Chains GT4 Winner DIN ISO 606 (ex DIN 8187), Premium, No. 11/E
MÄDLER
Drive Element
Roller Chains
Single-Strand Roller Chains
Single-Strand Roller Chains GT4 Winner DIN ISO 606 (formerly DIN 8187), Premium
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/einfach-rollenketten/e-rk_gt4-winner_diniso606/fvg_nr11-e_e-rk_gt4-winner.prj},{NB=10500300W},{DINISONR=08 B-1},{ARTNR=10500300W},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle},{BZ=Steckglied mit Federverschluss GT4 Winner, Nr. 11/E},{PB1=12,7 x 7,75},{ZOLL=1/2 x 5/16\"},{B2=10.95},{RD=8.51},{BD=4.45},{B4=16.8},{B7=3.9},{BK=19},{GEW=9},{P=12.700},{B1=7.75},{H3=11.80},{WF=0.80},{BDF=3.5},{LS1=1.60},{LS2=1.60},{TN=vg11_e-rk_gt4_12.7x7.75},{CTN=73151900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PB1
p x b1min. - Pitch x Inner Width
[mm]
ZOLL
p x b1min. - Pitch x Inner Width
[인치]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
10080300W
05 B-1
10080300W
Steel
Special chain steels
Connecting Link with spri...
8,0 x 3,0
-
2
73151900
10100300W
06 B-1
10100300W
Steel
Special chain steels
Connecting Link with spri...
9,525 x 5,72
3/8 x 7/32"
4
73151900
10500300W
08 B-1
10500300W
Steel
Special chain steels
Connecting Link with spri...
12,7 x 7,75
1/2 x 5/16"
9
73151900
10600300W
10 B-1
10600300W
Steel
Special chain steels
Connecting Link with spri...
15,875 x 9,65
5/8 x 3/8"
13
73151900
10700300W
12 B-1
10700300W
Steel
Special chain steels
Connecting Link with spri...
19,05 x 11,68
3/4 x 7/16"
21
73151900
10800300W
16 B-1
10800300W
Steel
Special chain steels
Connecting Link with spri...
25,4 x 17,02
1" x 17,02mm
66
73151900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성