Nederlands
polski
中文
中文
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, french, polish, chinese
English as original or default language
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
包含零部件配置的图片
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 976-1-A-RH-V2A - 螺纹杆公制DIN 976-1表格A(前DIN 975),不锈钢V2A,长度1米和2米,右手螺纹
MÄDLER
驱动元件
螺母、螺栓和紧固件
公制螺纹连杆
Powered by
CAD模型選擇
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/gewindestangen_metrisch/gewst_din976-1_v2a.prj},{NB=65099020-M20x1000},{ARTNR=65099020},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl rostfrei V2A},{AUSF=DIN 976-1, Form A, rechtsgängig},{G=M20},{P=2.50},{L=1000},{GEW=2.080},{TYP=2},{GG=20},{CTN=73181535}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
产品编号
ⁿ/ₐ
MATK
材料简述
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
AUSF
版本
ⁿ/ₐ
G
螺紋
[mm]
P
坡度P
[mm]
L
长度L
[mm]
GEW
重量
[kg]
CTN
海关税则号
ⁿ/ₐ
65099003
65099003
不锈钢
不锈钢V2A
DIN 976-1,A型,右旋螺纹
M3
0.50
1000
0.043
73181535
65099004
65099004
不锈钢
不锈钢V2A
DIN 976-1,A型,右旋螺纹
M4
0.70
1000
0.078
73181535
65099005
65099005
不锈钢
不锈钢V2A
DIN 976-1,A型,右旋螺纹
M5
0.80
1000
0.124
73181535
65099006
65099006
不锈钢
不锈钢V2A
DIN 976-1,A型,右旋螺纹
M6
1.00
1000
1.770
73181535
65099008
65099008
不锈钢
不锈钢V2A
DIN 976-1,A型,右旋螺纹
M8
1.25
1000
0.319
73181535
65099010
65099010
不锈钢
不锈钢V2A
DIN 976-1,A型,右旋螺纹
M10
1.50
1000
0.502
73181535
65099012
65099012
不锈钢
不锈钢V2A
DIN 976-1,A型,右旋螺纹
M12
1.75
1000
0.728
73181535
65099016
65099016
不锈钢
不锈钢V2A
DIN 976-1,A型,右旋螺纹
M16
2.00
1000
1.330
73181535
65099020
65099020
不锈钢
不锈钢V2A
DIN 976-1,A型,右旋螺纹
M20
2.50
1000
2.080
73181535
65099024
65099024
不锈钢
不锈钢V2A
DIN 976-1,A型,右旋螺纹
M24
3.00
1000
3.000
73181535
65099030
65099030
不锈钢
不锈钢V2A
DIN 976-1,A型,右旋螺纹
M30
3.50
1000
4.740
73181535
65099208
65099208
不锈钢
不锈钢V2A
DIN 976-1,A型,右旋螺纹
M8
1.25
2000
0.638
73181535
65099210
65099210
不锈钢
不锈钢V2A
DIN 976-1,A型,右旋螺纹
M10
1.50
2000
1.004
73181535
65099212
65099212
不锈钢
不锈钢V2A
DIN 976-1,A型,右旋螺纹
M12
1.75
2000
1.456
73181535
65099216
65099216
不锈钢
不锈钢V2A
DIN 976-1,A型,右旋螺纹
M16
2.00
2000
2.660
73181535
65099220
65099220
不锈钢
不锈钢V2A
DIN 976-1,A型,右旋螺纹
M20
2.50
2000
4.160
73181535
65099224
65099224
不锈钢
不锈钢V2A
DIN 976-1,A型,右旋螺纹
M24
3.00
2000
6.000
73181535
65099230
65099230
不锈钢
不锈钢V2A
DIN 976-1,A型,右旋螺纹
M30
3.50
2000
9.490
73181535
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 150 - Hex domed cap nuts (Acorn nuts) (DIN 1587), cl. 6, zinc plated blu...
Bossard Catalog
31.10.2023
ISO 7089 BUMAX 88 - Plain Washer ISO 7089
BUMAX
28.04.2023
DIN 976-1 A - Stud bolts - Part 1: Metric thread, form A
Fabory
13.02.2023
ISO 4032 - Edelstahl A2
Böllhoff
26.10.2021
xirodur® B180-Flanschkugellager
igus
20.07.2021
DIN 975 - FN 219 - rostfrei A2 - Threaded control rods
SFS Group Schweiz AG
24.05.2024
DIN 975 - FN 2207 - rostfrei A2 - Threaded control rods
SFS Group Schweiz AG
24.05.2024
DIN467-FL-RAENDELMU - DIN 467钢制和不锈钢制扁平滚花螺母
MÄDLER
26.04.2024
DIN 976-1-A-RH-V4A - 螺纹杆公制DIN 976-1表格A(前DIN 975),不锈钢V4A,长度1米和2米,右手螺纹
MÄDLER
10.04.2024
MAE-GMP-KP-I-VZ - 橡胶-金属缓冲器KP,带内螺纹
MÄDLER
10.04.2024
MAE-RKULG-20-50-CN-C6 - 深沟球轴承MÄDLER®,单列,内径20至50毫米,轴承间隙CN和C3
MÄDLER
26.04.2024
DIN 976-1-A-10.9-RH-BL - 螺纹杆公制DIN 976-1形式A(前DIN 975),材料10.9亮,长度1米,右旋
MÄDLER
26.04.2024
DIN71752-GK-G-OBO-RF - 与DIN 71752相似的吊环,不锈钢,G型
MÄDLER
10.04.2024
ISO 7090 - Plain washers, chamfered, normal series, product grade A
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表