Diaphragm Valve Type 16 Pneumatic Actuated Type Type AD - Air to open, Socket End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Diaphragm valves
Diaphragm Valve Type 16, Pneumatic actuated Type AD
Powered by
CAD模型選擇
{asahi/au_valve/air_diaphragm_valves/pne_dv_type_16_ad/ac_socket_end_asmtab.prj},{NB=A16DGUESD020},{CNSORDERNO=A16DGUESD020},{STD=DIN},{ENDT=Socket},{NDMM=20},{NDINCH=3/4},{MD=20.5},{MD1=25.00},{MD1X=0.00},{ML=19.00},{OT=1/34},{L=138.0},{L1=88.0},{D1=60},{D2=22},{H=108.0},{H1=36.5},{H2=44},{H3=76},{A=60},{A2=43.0},{AC=76.0},{BODYPART=DB16D06006},{BASEPART=DBHDV03006},{ACTUATOR1=DBHDV06002},{ACTUATOR2=DB16D05022},{PPATH=parts/da_socket_end/da_socket_end_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
MD
d
[mm]
MD1
d1
[mm]
ML
l
[mm]
OT
1/T
ⁿ/ₐ
L
[mm]
L1
[mm]
D1
[mm]
D2
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
A
[mm]
A2
[mm]
AC
A2'
[mm]
A16DGUESJ015
A16DGUESJ015
JIS
15
1/2
15.5
22.11
20.00
1/34
124.4
79.0
48
16
79.0
33.0
33
60
50
38.0
71.0
A16DGUESJ020
A16DGUESJ020
JIS
20
3/4
20.5
26.13
24.00
1/34
147.0
88.0
60
22
108.0
36.5
44
76
60
43.0
76.0
A16DGUESJ025
A16DGUESJ025
JIS
25
1
25.0
32.16
27.00
1/34
163.5
94.5
70
22
109.0
37.5
45
77
60
43.0
76.0
A16DGUESJ040
A16DGUESJ040
JIS
40
1 1/2
40.0
48.21
37.00
1/37
241.0
146.0
100
40
161.5
53.0
68
115
95
60.0
93.5
A16DGUESJ050
A16DGUESJ050
JIS
50
2
50.0
60.25
42.00
1/37
283.0
177.0
126
50
188.5
66.0
83
137
115
70.5
103.5
A16DGUESD015
A16DGUESD015
DIN
15
1/2
15.5
20.00
16.00
1/34
117.0
79.0
48
16
79.0
33.0
33
60
50
38.0
71.0
A16DGUESD020
A16DGUESD020
DIN
20
3/4
20.5
25.00
19.00
1/34
138.0
88.0
60
22
108.0
36.5
44
76
60
43.0
76.0
A16DGUESD025
A16DGUESD025
DIN
25
1
25.0
32.00
22.00
1/34
149.5
94.5
70
22
109.0
37.5
45
77
60
43.0
76.0
A16DGUESD040
A16DGUESD040
DIN
40
1 1/2
40.0
50.00
31.00
1/37
216.0
146.0
100
40
161.5
53.0
68
115
95
60.0
93.5
A16DGUESD050
A16DGUESD050
DIN
50
2
50.0
63.00
38.00
1/37
260.0
177.0
126
50
188.5
66.0
83
137
115
70.5
103.5
A16DGUESA015
A16DGUESA015
ANSI
15
1/2
16.0
21.54
22.23
1/34
128.0
79.0
48
16
79.0
33.0
33
60
50
38.0
71.0
A16DGUESA020
A16DGUESA020
ANSI
20
3/4
20.0
26.87
25.40
1/34
148.0
88.0
60
22
108.0
36.5
44
76
60
43.0
76.0
A16DGUESA025
A16DGUESA025
ANSI
25
1
25.0
33.66
28.58
1/34
164.0
94.5
70
22
109.0
37.5
45
77
60
43.0
76.0
A16DGUESA040
A16DGUESA040
ANSI
40
1 1/2
40.0
48.56
34.93
1/37
236.0
146.0
100
40
161.5
53.0
68
115
95
60.0
93.5
A16DGUESA050
A16DGUESA050
ANSI
50
2
52.0
60.63
38.10
1/37
272.0
177.0
126
50
188.5
66.0
83
137
115
70.5
103.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表