magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DGP - 无杆气缸
Festo
产品
气驱动器
无杆气缸
机械耦合
DGP, DGPL
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/rodless/mech/dgp_dgpl/dgp_sbl_tab.prj},{NB=526646 DGP-25-400-PPV-A-B---(asm_0)},{TNR=526646},{TYP=DGP},{INFO=2013-09-30},{KDM=25},{XHUB=standard},{HUB=400},{ED=einstellbar},{HUBST=0},{B1=45.000},{B1P=45.000},{B4=39.100},{B5=18.000},{B6=32.500},{D2=3.300},{D6=4.000},{EEMM=9.728},{H1=63.000},{H2=57.000},{H3=52.800},{H4=19.600},{H5=22.500},{J1=16.500},{J2=4.000},{J3=13.000},{J4=6.500},{L1=200.000},{L3=17.000},{L4=7.000},{L5=25.000},{L11=300.000},{T1=13.000},{T2=2.000},{T5=12.500},{N1=6.400},{N2=5.000},{N3=1.800},{H10=83.100},{FORM=2},{DGP=3.000},{L2GK=100.000},{L2GV=150.000},{L3GA=28.100},{LXGA=1.000},{HUBW=[400]},{EOLDATE=30.09.2013}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2016年6月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DGC-K (m) - 无杆气缸, 模块化系统
Festo
01.12.2023
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
额定直径
[mm]
XHUB
x行程
ⁿ/ₐ
ED
End-position cushioning
ⁿ/ₐ
B1
[mm]
B1P
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
D2
[mm]
D6
[mm]
EEMM
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
J1
[mm]
J2
[mm]
J3
[mm]
J4
[mm]
L1
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L11
[mm]
T1
[mm]
T2
[mm]
T5
[mm]
158971 DGP-18-10-PPV-A-B
158971
DGP
18
x-Hub
einstellbar
34.000
34.000
28.000
7.000
24.000
3.000
5.000
5.000
49.800
43.800
37.600
14.000
17.000
11.100
4.800
10.400
5.600
150.000
5.000
5.000
15.500
230.000
11.000
2.000
10.000
161780 DGP-25-10-PPV-A-B
161780
DGP
25
x-Hub
einstellbar
45.000
45.000
39.100
18.000
32.500
3.300
4.000
9.728
63.000
57.000
52.800
19.600
22.500
16.500
4.000
13.000
6.500
200.000
17.000
7.000
25.000
300.000
13.000
2.000
12.500
161781 DGP-32-10-PPV-A-B
161781
DGP
32
x-Hub
einstellbar
54.000
54.000
46.000
21.000
40.000
4.300
5.000
9.728
72.000
66.000
62.000
23.000
27.000
19.000
4.200
14.000
4.700
250.000
17.000
8.500
31.000
380.000
13.200
3.000
22.000
161782 DGP-40-10-PPV-A-B
161782
DGP
40
x-Hub
einstellbar
64.000
64.000
53.000
28.000
49.000
4.300
5.000
13.157
86.000
78.000
71.800
26.500
32.000
22.000
5.000
21.000
9.100
300.000
11.500
11.500
31.000
470.000
13.200
4.000
24.000
161783 DGP-50-10-PPV-A-B
161783
DGP
50
x-Hub
einstellbar
90.000
90.000
76.000
44.000
72.000
6.300
6.000
13.157
115.000
106.000
99.000
36.000
45.000
31.800
6.800
29.300
6.000
350.000
14.000
14.000
34.000
550.000
15.200
6.000
40.000
161784 DGP-63-10-PPV-A-B
161784
DGP
63
x-Hub
einstellbar
106.000
106.000
89.000
44.000
83.000
6.300
8.000
16.662
122.000
115.000
115.000
44.500
53.000
36.000
8.000
31.000
14.000
400.000
14.000
14.000
34.000
650.000
21.200
6.000
50.000
161785 DGP-80-10-PPV-A-B
161785
DGP
80
x-Hub
einstellbar
130.000
130.000
0.000
72.000
102.000
0.000
8.000
20.955
174.000
158.000
140.500
0.000
65.000
36.000
8.000
33.300
3.600
520.000
19.000
19.000
45.000
520.000
21.200
0.000
72.000
526645 DGP-25-250-PPV-A-B
526645
DGP
25
standard
einstellbar
45.000
45.000
39.100
18.000
32.500
3.300
4.000
9.728
63.000
57.000
52.800
19.600
22.500
16.500
4.000
13.000
6.500
200.000
17.000
7.000
25.000
300.000
13.000
2.000
12.500
526646 DGP-25-400-PPV-A-B
526646
DGP
25
standard
einstellbar
45.000
45.000
39.100
18.000
32.500
3.300
4.000
9.728
63.000
57.000
52.800
19.600
22.500
16.500
4.000
13.000
6.500
200.000
17.000
7.000
25.000
300.000
13.000
2.000
12.500
526647 DGP-25-500-PPV-A-B
526647
DGP
25
standard
einstellbar
45.000
45.000
39.100
18.000
32.500
3.300
4.000
9.728
63.000
57.000
52.800
19.600
22.500
16.500
4.000
13.000
6.500
200.000
17.000
7.000
25.000
300.000
13.000
2.000
12.500
526648 DGP-25-1000-PPV-A-...
526648
DGP
25
standard
einstellbar
45.000
45.000
39.100
18.000
32.500
3.300
4.000
9.728
63.000
57.000
52.800
19.600
22.500
16.500
4.000
13.000
6.500
200.000
17.000
7.000
25.000
300.000
13.000
2.000
12.500
526653 DGP-32-250-PPV-A-B
526653
DGP
32
standard
einstellbar
54.000
54.000
46.000
21.000
40.000
4.300
5.000
9.728
72.000
66.000
62.000
23.000
27.000
19.000
4.200
14.000
4.700
250.000
17.000
8.500
31.000
380.000
13.200
3.000
22.000
526654 DGP-32-400-PPV-A-B
526654
DGP
32
standard
einstellbar
54.000
54.000
46.000
21.000
40.000
4.300
5.000
9.728
72.000
66.000
62.000
23.000
27.000
19.000
4.200
14.000
4.700
250.000
17.000
8.500
31.000
380.000
13.200
3.000
22.000
526655 DGP-32-500-PPV-A-B
526655
DGP
32
standard
einstellbar
54.000
54.000
46.000
21.000
40.000
4.300
5.000
9.728
72.000
66.000
62.000
23.000
27.000
19.000
4.200
14.000
4.700
250.000
17.000
8.500
31.000
380.000
13.200
3.000
22.000
526656 DGP-32-1000-PPV-A-...
526656
DGP
32
standard
einstellbar
54.000
54.000
46.000
21.000
40.000
4.300
5.000
9.728
72.000
66.000
62.000
23.000
27.000
19.000
4.200
14.000
4.700
250.000
17.000
8.500
31.000
380.000
13.200
3.000
22.000
526661 DGP-40-250-PPV-A-B
526661
DGP
40
standard
einstellbar
64.000
64.000
53.000
28.000
49.000
4.300
5.000
13.157
86.000
78.000
71.800
26.500
32.000
22.000
5.000
21.000
9.100
300.000
11.500
11.500
31.000
470.000
13.200
4.000
24.000
526662 DGP-40-400-PPV-A-B
526662
DGP
40
standard
einstellbar
64.000
64.000
53.000
28.000
49.000
4.300
5.000
13.157
86.000
78.000
71.800
26.500
32.000
22.000
5.000
21.000
9.100
300.000
11.500
11.500
31.000
470.000
13.200
4.000
24.000
526663 DGP-40-500-PPV-A-B
526663
DGP
40
standard
einstellbar
64.000
64.000
53.000
28.000
49.000
4.300
5.000
13.157
86.000
78.000
71.800
26.500
32.000
22.000
5.000
21.000
9.100
300.000
11.500
11.500
31.000
470.000
13.200
4.000
24.000
526664 DGP-40-1000-PPV-A-...
526664
DGP
40
standard
einstellbar
64.000
64.000
53.000
28.000
49.000
4.300
5.000
13.157
86.000
78.000
71.800
26.500
32.000
22.000
5.000
21.000
9.100
300.000
11.500
11.500
31.000
470.000
13.200
4.000
24.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表