您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DFSP - 止动气缸
Festo
产品
气驱动器
止动气缸
DFSP
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/stopper/dfsp/dfsp_asmtab_presets.prj},{NB=576111 DFSP-32-15-PF-PA---(0)},{TNR=576111},{KDM=32},{GEWS=0.4090},{GEWF=0.4060},{GEWQS=0.4020},{GEWQF=0.3990},{GEWQR=0.4190},{GEWSHUB=0.0455},{GEWFHUB=0.0455},{GEWQSHUB=0.0437},{GEWQFHUB=0.0437},{GEWQRHUB=0.0437},{HUB=15},{HUBMAX=25},{AF=11.000},{B1=8.000},{B2=7.500},{BG=26.000},{D1=20.000},{D2=35.000},{D3=9.000},{D4=9.000},{D16=9.000},{E=47.000},{G=15.000},{H1=12.000},{H2=10.500},{H3=6.000},{H4=2.100},{J3=6.000},{KF=9.000},{L1=5.000},{L2=5.000},{L3=3.500},{PL=8.200},{PL1=0.000},{R1=18.000},{SCREWD=3.000},{SCREWL=8.000},{TG=32.500},{W=2.000},{WH=13.000},{WH1=27.000},{ZAMIN=61.000},{ZBMIN=74.000},{ZB1MIN=88.000},{TYP=DFSP},{VER=-},{FUN=P},{KOG=F},{DAEM=P},{POS=A},{EE=G1/8},{HUBST=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
VER
能防止旋转
ⁿ/ₐ
KDM
活塞直径
[mm]
HUB
行程
[mm]
FUN
功能
ⁿ/ₐ
KOG
活塞杆类型
ⁿ/ₐ
DAEM
缓冲
ⁿ/ₐ
POS
位置检测
ⁿ/ₐ
AF
[mm]
B1
[mm]
B2
[mm]
BG
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D16
[mm]
E
[mm]
EE
ⁿ/ₐ
G
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
J2
[mm]
J3
[mm]
KF
[mm]
KK
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
PL
[mm]
PL1
[mm]
R1
[mm]
RT
ⁿ/ₐ
TG
[mm]
W
[mm]
WH
[mm]
WH1
[mm]
ZA
[mm]
ZB
[mm]
ZB1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
576056 DFSP-16-10-S-PA
576056
DFSP
-
16
10
-
S
P
A
6.000
3.500
3.500
17.000
10.000
21.500
6.000
9.000
6.000
29.000
M5
11.000
9.500
8.400
3.000
2.100
1.500
2.600
5.000
M3
3.500
3.000
1.500
6.000
23.000
9.000
M4
18.000
1.200
10.500
17.500
59.000
69.500
76.500
0.1291
4052568224202
576057 DFSP-16-15-S-PA
576057
DFSP
-
16
15
-
S
P
A
6.000
3.500
3.500
17.000
10.000
21.500
6.000
9.000
6.000
29.000
M5
11.000
9.500
8.400
3.000
2.100
1.500
2.600
5.000
M3
3.500
3.000
1.500
6.000
23.000
9.000
M4
18.000
1.200
10.500
17.500
64.000
74.500
81.500
0.1371
4052568224219
576058 DFSP-16-10-DS-PA
576058
DFSP
-
16
10
D
S
P
A
6.000
3.500
3.500
17.000
10.000
21.500
6.000
9.000
6.000
29.000
M5
11.000
9.500
8.400
3.000
2.100
1.500
2.600
5.000
M3
3.500
3.000
1.500
6.000
23.000
9.000
M4
18.000
1.200
10.500
17.500
59.000
69.500
76.500
0.1291
4052568224226
576059 DFSP-16-15-DS-PA
576059
DFSP
-
16
15
D
S
P
A
6.000
3.500
3.500
17.000
10.000
21.500
6.000
9.000
6.000
29.000
M5
11.000
9.500
8.400
3.000
2.100
1.500
2.600
5.000
M3
3.500
3.000
1.500
6.000
23.000
9.000
M4
18.000
1.200
10.500
17.500
64.000
74.500
81.500
0.1371
4052568224233
576060 DFSP-16-10-PS-PA
576060
DFSP
-
16
10
P
S
P
A
6.000
3.500
3.500
17.000
10.000
21.500
6.000
9.000
6.000
29.000
M5
11.000
9.500
8.400
3.000
2.100
1.500
2.600
5.000
M3
3.500
3.000
1.500
6.000
23.000
9.000
M4
18.000
1.200
10.500
17.500
59.000
69.500
76.500
0.1291
4052568224240
576061 DFSP-16-15-PS-PA
576061
DFSP
-
16
15
P
S
P
A
6.000
3.500
3.500
17.000
10.000
21.500
6.000
9.000
6.000
29.000
M5
11.000
9.500
8.400
3.000
2.100
1.500
2.600
5.000
M3
3.500
3.000
1.500
6.000
23.000
9.000
M4
18.000
1.200
10.500
17.500
64.000
74.500
81.500
0.1371
4052568224257
576062 DFSP-16-10-F-PA
576062
DFSP
-
16
10
-
F
P
A
6.000
3.500
3.500
17.000
10.000
21.500
6.000
9.000
6.000
29.000
M5
11.000
9.500
8.400
3.000
2.100
1.500
2.600
5.000
M3
3.500
3.000
1.500
6.000
23.000
9.000
M4
18.000
1.200
10.500
17.500
59.000
69.500
76.500
0.1281
4052568224264
576063 DFSP-16-15-F-PA
576063
DFSP
-
16
15
-
F
P
A
6.000
3.500
3.500
17.000
10.000
21.500
6.000
9.000
6.000
29.000
M5
11.000
9.500
8.400
3.000
2.100
1.500
2.600
5.000
M3
3.500
3.000
1.500
6.000
23.000
9.000
M4
18.000
1.200
10.500
17.500
64.000
74.500
81.500
0.1361
4052568224271
576064 DFSP-16-10-DF-PA
576064
DFSP
-
16
10
D
F
P
A
6.000
3.500
3.500
17.000
10.000
21.500
6.000
9.000
6.000
29.000
M5
11.000
9.500
8.400
3.000
2.100
1.500
2.600
5.000
M3
3.500
3.000
1.500
6.000
23.000
9.000
M4
18.000
1.200
10.500
17.500
59.000
69.500
76.500
0.1281
4052568224288
576065 DFSP-16-15-DF-PA
576065
DFSP
-
16
15
D
F
P
A
6.000
3.500
3.500
17.000
10.000
21.500
6.000
9.000
6.000
29.000
M5
11.000
9.500
8.400
3.000
2.100
1.500
2.600
5.000
M3
3.500
3.000
1.500
6.000
23.000
9.000
M4
18.000
1.200
10.500
17.500
64.000
74.500
81.500
0.1361
4052568224295
576066 DFSP-16-10-PF-PA
576066
DFSP
-
16
10
P
F
P
A
6.000
3.500
3.500
17.000
10.000
21.500
6.000
9.000
6.000
29.000
M5
11.000
9.500
8.400
3.000
2.100
1.500
2.600
5.000
M3
3.500
3.000
1.500
6.000
23.000
9.000
M4
18.000
1.200
10.500
17.500
59.000
69.500
76.500
0.1281
4052568224301
576067 DFSP-16-15-PF-PA
576067
DFSP
-
16
15
P
F
P
A
6.000
3.500
3.500
17.000
10.000
21.500
6.000
9.000
6.000
29.000
M5
11.000
9.500
8.400
3.000
2.100
1.500
2.600
5.000
M3
3.500
3.000
1.500
6.000
23.000
9.000
M4
18.000
1.200
10.500
17.500
64.000
74.500
81.500
0.1361
4052568224318
576068 DFSP-Q-16-10-DF-PA
576068
DFSP
Q
16
10
D
F
P
A
6.000
3.500
3.500
17.000
10.000
21.500
6.000
9.000
6.000
29.000
M5
11.000
9.500
8.400
3.000
2.100
1.500
2.600
5.000
M3
3.500
3.000
1.500
6.000
23.000
9.000
M4
18.000
1.200
10.500
17.500
59.000
69.500
76.500
0.1256
4052568224325
576069 DFSP-Q-16-15-DF-PA
576069
DFSP
Q
16
15
D
F
P
A
6.000
3.500
3.500
17.000
10.000
21.500
6.000
9.000
6.000
29.000
M5
11.000
9.500
8.400
3.000
2.100
1.500
2.600
5.000
M3
3.500
3.000
1.500
6.000
23.000
9.000
M4
18.000
1.200
10.500
17.500
64.000
74.500
81.500
0.1334
4052568224332
576070 DFSP-Q-16-10-PR-PA
576070
DFSP
Q
16
10
P
R
P
A
6.000
3.500
3.500
17.000
10.000
21.500
6.000
9.000
6.000
29.000
M5
11.000
9.500
8.400
3.000
2.100
1.500
2.600
5.000
M3
3.500
3.000
1.500
6.000
23.000
9.000
M4
18.000
1.200
10.500
17.500
59.000
69.500
76.500
0.1286
4052568224349
576071 DFSP-Q-16-15-PR-PA
576071
DFSP
Q
16
15
P
R
P
A
6.000
3.500
3.500
17.000
10.000
21.500
6.000
9.000
6.000
29.000
M5
11.000
9.500
8.400
3.000
2.100
1.500
2.600
5.000
M3
3.500
3.000
1.500
6.000
23.000
9.000
M4
18.000
1.200
10.500
17.500
64.000
74.500
81.500
0.1364
4052568224356
576072 DFSP-20-10-S-PA
576072
DFSP
-
20
10
-
S
P
A
6.000
4.000
4.000
19.500
12.000
25.000
7.500
9.000
9.000
35.500
M5
12.000
9.500
8.400
3.000
2.100
3.500
2.600
5.000
M3
4.800
4.000
2.000
6.000
0.000
10.000
M5
22.000
1.200
10.500
17.500
63.500
74.000
81.000
0.2137
4052568224363
576073 DFSP-20-15-S-PA
576073
DFSP
-
20
15
-
S
P
A
6.000
4.000
4.000
19.500
12.000
25.000
7.500
9.000
9.000
35.500
M5
12.000
9.500
8.400
3.000
2.100
3.500
2.600
5.000
M3
4.800
4.000
2.000
6.000
0.000
10.000
M5
22.000
1.200
10.500
17.500
68.500
79.000
86.000
0.2261
4052568224370
576074 DFSP-20-20-S-PA
576074
DFSP
-
20
20
-
S
P
A
6.000
4.000
4.000
19.500
12.000
25.000
7.500
9.000
9.000
35.500
M5
12.000
9.500
8.400
3.000
2.100
3.500
2.600
5.000
M3
4.800
4.000
2.000
6.000
0.000
10.000
M5
22.000
1.200
10.500
17.500
73.500
84.000
91.000
0.2384
4052568224387
576075 DFSP-20-10-DS-PA
576075
DFSP
-
20
10
D
S
P
A
6.000
4.000
4.000
19.500
12.000
25.000
7.500
9.000
9.000
35.500
M5
12.000
9.500
8.400
3.000
2.100
3.500
2.600
5.000
M3
4.800
4.000
2.000
6.000
0.000
10.000
M5
22.000
1.200
10.500
17.500
63.500
74.000
81.000
0.2137
4052568224394
576076 DFSP-20-15-DS-PA
576076
DFSP
-
20
15
D
S
P
A
6.000
4.000
4.000
19.500
12.000
25.000
7.500
9.000
9.000
35.500
M5
12.000
9.500
8.400
3.000
2.100
3.500
2.600
5.000
M3
4.800
4.000
2.000
6.000
0.000
10.000
M5
22.000
1.200
10.500
17.500
68.500
79.000
86.000
0.2261
4052568224400
576077 DFSP-20-20-DS-PA
576077
DFSP
-
20
20
D
S
P
A
6.000
4.000
4.000
19.500
12.000
25.000
7.500
9.000
9.000
35.500
M5
12.000
9.500
8.400
3.000
2.100
3.500
2.600
5.000
M3
4.800
4.000
2.000
6.000
0.000
10.000
M5
22.000
1.200
10.500
17.500
73.500
84.000
91.000
0.2384
4052568224417
576078 DFSP-20-10-PS-PA
576078
DFSP
-
20
10
P
S
P
A
6.000
4.000
4.000
19.500
12.000
25.000
7.500
9.000
9.000
35.500
M5
12.000
9.500
8.400
3.000
2.100
3.500
2.600
5.000
M3
4.800
4.000
2.000
6.000
0.000
10.000
M5
22.000
1.200
10.500
17.500
63.500
74.000
81.000
0.2137
4052568224424
576079 DFSP-20-15-PS-PA
576079
DFSP
-
20
15
P
S
P
A
6.000
4.000
4.000
19.500
12.000
25.000
7.500
9.000
9.000
35.500
M5
12.000
9.500
8.400
3.000
2.100
3.500
2.600
5.000
M3
4.800
4.000
2.000
6.000
0.000
10.000
M5
22.000
1.200
10.500
17.500
68.500
79.000
86.000
0.2261
4052568224431
576080 DFSP-20-20-PS-PA
576080
DFSP
-
20
20
P
S
P
A
6.000
4.000
4.000
19.500
12.000
25.000
7.500
9.000
9.000
35.500
M5
12.000
9.500
8.400
3.000
2.100
3.500
2.600
5.000
M3
4.800
4.000
2.000
6.000
0.000
10.000
M5
22.000
1.200
10.500
17.500
73.500
84.000
91.000
0.2384
4052568224448
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表