您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
DCDA37S6E5-18.0B
Bel Fuse
Cinch Connectivity Solutions
Dura-Con
DCDA37S6E5-18.0B
Powered by
CAD模型選擇
{belfuse/cinch_connectivity_solutions/dura_con/dcda37s6e5_18_0b/dcda37s6e5_18_0b.prj},{NB=DCDA37S6E5-18.0B},{PN=DCDA37S6E5-18.0B},{DESC=Cinch DURA-CON Micro-D economic and lightweight plastic shell connector, Socket, Positions 37, Insulated, #26 AWG, Stranded Wire, 18\" (457 mm), Color Coded per MIL-Std 681, No Hardware},{CT=Socket},{NOP=37},{IM=Polyester glass filled},{CG=Male},{CM=Copper alloy},{CF=Gold},{TT=Wire Leads},{WT=Insulated, 26 AWG, Stranded Wire (MIL-W-16878/4)},{WL=18 (457)},{WCC=Color Coded per MIL-Std 681},{MH=No Hardware},{MINOPT=-65 (-55)},{MAXOPT=275 (135)},{CURA=3},{WV=600 VAC RMS @ sea level},{CORE=8},{MMC=500},{CIF=6 (170)},{CWF=0.5 (14)},{DEFAULTSORTATTR=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CT
Connector Type
ⁿ/ₐ
NOP
Number of Positions
ⁿ/ₐ
IM
Insulation Material
ⁿ/ₐ
CG
Contact Gender
ⁿ/ₐ
CM
Contact Material
ⁿ/ₐ
CF
Contact Finish
ⁿ/ₐ
TT
Termination Type
ⁿ/ₐ
WT
Wire Type
ⁿ/ₐ
WL
Wire Length
[INCH (mm)]
WCC
Wire Color Coding
ⁿ/ₐ
MH
Mounting Hardware
ⁿ/ₐ
MINOPT
Min Operating Temp.
[°F (°C)]
MAXOPT
Max Operating Temp. ºF (ºC)
[°F (°C)]
CURA
Current Rating
[Amps]
WV
Withstanding Voltage
[VAC]
CORE
Contact Resistance
[mΩ]
MMC
Max Mating Cycles
ⁿ/ₐ
CIF
Contact Insertion Force
[oz (gm)]
CWF
Contact Withdrawal Force
[oz (gm)]
DCDA37S6E5-18.0B
DCDA37S6E5-18.0B
Cinch DURA-CON Micro-D ec...
Socket
37
Polyester glass filled
Male
Copper alloy
Gold
Wire Leads
Insulated, 26 AWG, Strand...
18 (457)
Color Coded per MIL-Std 6...
No Hardware
-65 (-55)
275 (135)
3
600 VAC RMS @ sea level
8
500
6 (170)
0.5 (14)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表