D23 to D30 - Dowel Pins - 1/16" to 3/8" Diameter - 416 Stainless Steel Rockwell C36-42
WMBerg
INCH
Hardware and Fasteners
Pins
Powered by
CAD모델 선택
{wmberg/b2000/hardware_and_fasteners/pins/f42.prj},{NB=D25-7},{PN=D25-7},{DES=DOWEL PIN},{CN=Master Inch/Metric Catalog},{CP=F42},{MAT=416 Stainles},{D=0.1252},{B=7/8},{B1=0.8750}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Pin Diameter D(±.0001)
[인치]
B
Length
[인치]
D23-1
D23-1
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.0627
3/16
D23-2
D23-2
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.0627
1/4
D23-15
D23-15
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.0627
5/16
D23-3
D23-3
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.0627
3/8
D23-17
D23-17
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.0627
7/16
D23-4
D23-4
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.0627
1/2
D23-5
D23-5
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.0627
5/8
D23-6
D23-6
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.0627
3/4
D23-7
D23-7
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.0627
7/8
D23-8
D23-8
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.0627
1"
D24-1
D24-1
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.0940
3/16
D24-2
D24-2
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.0940
1/4
D24-15
D24-15
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.0940
5/16
D24-3
D24-3
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.0940
3/8
D24-17
D24-17
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.0940
7/16
D24-4
D24-4
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.0940
1/2
D24-5
D24-5
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.0940
5/8
D24-6
D24-6
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.0940
3/4
D24-7
D24-7
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.0940
7/8
D24-8
D24-8
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.0940
1"
D25-2
D25-2
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.1252
1/4
D25-15
D25-15
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.1252
5/16
D25-3
D25-3
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.1252
3/8
D25-17
D25-17
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.1252
7/16
D25-4
D25-4
DOWEL PIN
Master Inch/Metric Catalo...
416 Stainles
0.1252
1/2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
D16 to D22 - Dowel Pins - 3/16" to 1/2" Diameter 303 Stainless Steel - Soft...
WMBerg
06.06.2023
S3 - Ground Shafts - 3/16" Diameter - 303 Stainless Steel
WMBerg
06.06.2023
CA - Adjustable Cam Assembly - 1/8" to 1/2" Bore - 300 Series Stainless Ste...
WMBerg
06.06.2023
S2 - Ground Shafts - 1/8" Diameter - 303 Stainless Steel
WMBerg
06.06.2023
CC8, CC9 & CC10 - Couplings - 1/8" to 1/2" Bore - Polyurethane with Anodize...
WMBerg
06.06.2023
W48S - Precision Worms - 48 Pitch 1/8" and 3/16" Bore - AGMA Quality 10 - 3...
WMBerg
06.06.2023
CO20 - Wafer Spring Coupling - .1200 to .5000 Bore - Clamp and Pin Hub Styl...
WMBerg
06.06.2023
K1 - Woodruff Keys - ANSI B17.2 - 1967, R 1978 - 303 Stainless Steel
WMBerg
06.06.2023
CP5 - Roll or Spring Pins - 420 Stainless Steel
WMBerg
06.06.2023
Z2-M - Lock Washers - Stainless Steel DIN 1.4006
WMBerg
06.06.2023
PL - Shoulder Screws - Slotted Head - 303 Stainless Steel and 416 Stainless...
WMBerg
06.06.2023
D10M to D120M - Dowel Pins - Stainless Steel DIN 1.4305 1mm to 6mm ØD - Roc...
WMBerg
06.06.2023
D11 to D18 - Dowel Pins - 1/32" to 5/32" Diameter 303 Stainless Steel - Sof...
WMBerg
06.06.2023
CC3 - Absorbathane Flexible Coupling - 3/16" to 5/8" Bore - Black Polyureth...
WMBerg
06.06.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성