"D" Section 10 Groove - Sheaves
Dodge
Belted Drives
V-Belt Sheaves
QD
D QD Sheaves
Powered by
CAD模型選擇
{dodge/belted_drives/v_belt_sheaves/qd/d_qd_sheaves/10_groove_d_asmtab.prj},{NB=10D160-S-1-15/16},{DD=16.0},{OD=16.6},{H=2.28125000},{XH=1.78125000},{L=6.75000000},{E=5.65625000},{WT=318},{DH=7.875},{NDM=0.7500},{KDM=0.6420},{CBORE=0.81250},{CBDE=3.93750},{DEPT=5.18750},{PCP=3.406},{PNH=10D160},{TYPE=1B},{B=M°},{MT=S},{BUSHB=1-15/16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
DD
Datum Dia.
[Inch]
OD
O.D.
[Inch]
PN
Part Number
ⁿ/ₐ
H
[Inch]
TYPE
Type
ⁿ/ₐ
B
Bushing Type
ⁿ/ₐ
L
[Inch]
E
[Inch]
WT
Weight
[lbs]
10D120
12.0
12.6
10D120-1-15/16
2 9/32
1B
M°
6 3/4
5 21/32
166
10D130
13.0
13.6
10D130-1-15/16
2 9/32
1B
M°
6 3/4
5 21/32
207
10D135
13.5
14.1
10D135-1-15/16
2 9/32
1B
M°
6 3/4
5 21/32
224
10D140
14.0
14.6
10D140-1-15/16
2 9/32
1B
M°
6 3/4
5 21/32
242
10D145
14.5
15.1
10D145-1-15/16
2 9/32
1B
M°
6 3/4
5 21/32
260
10D150
15.0
15.6
10D150-1-15/16
2 9/32
1B
M°
6 3/4
5 21/32
279
10D155
15.5
16.1
10D155-1-15/16
2 9/32
1B
M°
6 3/4
5 21/32
298
10D160
16.0
16.6
10D160-1-15/16
2 9/32
1B
M°
6 3/4
5 21/32
318
10D170
17.0
17.6
10D170-1-15/16
2 9/32
1B
M°
6 3/4
5 21/32
307
10D180
18.0
18.6
10D180-1-15/16
2 9/32
1W
M°
6 3/4
5 21/32
293
10D200
20.0
20.6
10D200-1-15/16
2 9/32
1A
M°
6 3/4
5 21/32
351
10D220
22.0
22.6
10D220-1-15/16
1 9/32
1A
M°
6 3/4
6 21/32
342
10D270
27.0
27.6
10D270-1-15/16
1 9/32
1A
M°
6 3/4
6 21/32
415
10D330
33.0
33.6
10D330-2-3/4
1 11/32
1A
N°
8 1/8
5 7/32
575
10D400
40.0
40.6
10D400-2-3/4
1 11/32
1A
N°
8 1/8
5 7/32
680
10D480
48.0
48.6
10D480-2-15/16
3/16
1A
P°
9 3/8
5 1/8
975
10D580
58.0
58.6
10D580-2-15/16
3/16
1A
P°
9 3/8
5 1/8
1250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表