D-Lok Two-Bolt Pillow Block Inch Bore - Polymer Housing, Corrosion Resistant Insert - DLEZ Normal Duty Polymer Housed Pillow Blocks
Dodge
Mounted Bearings
Ball Bearings
Washdown
EZ Kleen
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/washdown/ez_kleen/p2b_ez_pillow_asmtab_i.prj},{NB=127583},{SERIES=207},{SS=1-7/16},{PN=127583},{DESCRIPTION=P2B-DLEZ-107-PCR},{W=2.36},{A=1.75},{B=6.54},{C=1.86},{DMIN=4.80},{DMAX=5.12},{F=1/2},{F1=0.500000},{G=0.73},{H=0.72},{J=3.89},{L=2.69},{M=1.88},{R=0.67},{S=1.08},{CAPS=3065},{CAPD=5759},{BOD=2.834600},{PPATH=p2b_ez_pillow_bodi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
[Inch]
DMAX
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
127578
204
3/4
127578
P2B-DLEZ-012-PCR
0.92
1.28
5.02
1.48
3.66
3.92
3/8
0.59
0.61
2.63
1.71
1.31
0.50
0.78
127579
205
1
127579
P2B-DLEZ-100-PCR
1.12
1.44
5.48
1.48
3.96
4.20
3/8
0.59
0.61
2.86
1.99
1.44
0.56
0.88
127580
206
1-3/16
127580
P2B-DLUEZ-103-PCR
1.73
1.56
6.30
1.77
4.60
4.88
1/2
0.73
0.70
3.34
2.22
1.69
0.58
0.98
127581
206
1-1/4
127581
P2B-DLUEZ-104S-PCR
1.63
1.56
6.30
1.77
4.60
4.88
1/2
0.73
0.70
3.34
2.22
1.69
0.58
0.98
127582
207
1-1/4
127582
P2B-DLEZ-104-PCR
2.46
1.75
6.54
1.86
4.80
5.12
1/2
0.73
0.72
3.89
2.69
1.88
0.67
1.08
127583
207
1-7/16
127583
P2B-DLEZ-107-PCR
2.36
1.75
6.54
1.86
4.80
5.12
1/2
0.73
0.72
3.89
2.69
1.88
0.67
1.08
127584
208
1-1/2
127584
P2B-DLBEZ-108-PCR
3.01
2.01
7.19
2.10
5.10
5.64
1/2
0.88
0.76
4.16
2.74
1.94
0.75
1.26
057442
209
1-5/8
057442
P2B-DLEZ-110L-PCR
3.51
2.01
7.20
2.10
5.42
5.96
1/2
0.88
0.84
4.31
2.99
2.13
0.75
1.26
127585
209
1-11/16
127585
P2B-DLEZ-111-PCR
3.41
2.01
7.20
2.10
5.42
5.96
1/2
0.88
0.84
4.31
2.99
2.13
0.75
1.26
062875
209
1-3/4
062875
P2B-DLEZ-112-PCR
3.31
2.01
7.20
2.10
5.42
5.96
1/2
0.88
0.84
4.31
2.99
2.13
0.75
1.26
127586
210
1-15/16
127586
P2B-DLEZ-115-PCR
4.17
2.01
8.06
2.36
6.00
6.56
5/8
1.00
0.91
4.56
3.24
2.25
0.75
1.26
058516
210
2
058516
P2B-DLEZ-200-PCR
4.07
2.01
8.06
2.36
6.00
6.56
5/8
1.00
0.91
4.56
3.24
2.25
0.75
1.26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表