您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
D-Lok Four-Bolt Flange Inch Bore - DL Normal Duty 4-Bolt Flange Bearings
Baldor Reliance
Dodge
Bearings
D-LOK
4 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/d_lok/4_bolt_flanges/f4b_dl_flange_asmtab_i.prj},{NB=128790},{SERIES=210},{SS=2},{SS1=2.00000},{PN=128790},{DESCRIPTION=F4B-DL-200},{LF=RE-LUBE},{W=6.9},{BOD=3.543300},{A=2.01},{A1=2.010000},{B=5.63},{B1=5.630000},{C=2.10},{C1=2.100000},{D=4.38},{D1=4.380000},{F=1/2},{F1=0.500000},{H=0.63},{H1=0.630000},{J=0.63},{J1=0.630000},{L=3.24},{L1=3.240000},{N=2.88},{N1=2.880000},{CAPS=4450},{CAPD=7891},{PPATH=f4b_dl_flange_bodi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
LF
Lubrication Feature
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
N
[Inch]
128775
204
3/4
128775
F4B-DL-012
RE-LUBE
1.7
1.28
3.38
1.39
2.5
3/8
0.44
0.41
1.71
1.94
128776
205
7/8
128776
F4B-DL-014
RE-LUBE
2.2
1.44
3.75
1.47
2.75
7/16
0.50
0.51
1.99
2.06
128777
205
15/16
128777
F4B-DL-015
RE-LUBE
2.2
1.44
3.75
1.47
2.75
7/16
0.50
0.51
1.99
2.06
128778
205
1
128778
F4B-DL-100
RE-LUBE
2.2
1.44
3.75
1.47
2.75
7/16
0.50
0.51
1.99
2.06
128779
206
1-1/8
128779
F4B-DL-102
RE-LUBE
3.8
1.56
4.25
1.60
3.25
7/16
0.50
0.53
2.22
2.19
128780
206
1-3/16
128780
F4B-DL-103
RE-LUBE
3.7
1.56
4.25
1.60
3.25
7/16
0.50
0.53
2.22
2.19
128781
206
1-1/4
128781
F4B-DL-104S
RE-LUBE
3.7
1.56
4.25
1.60
3.25
7/16
0.50
0.53
2.22
2.19
128782
207
1-1/4
128782
F4B-DL-104
RE-LUBE
4.4
1.75
4.75
1.79
3.63
1/2
0.56
0.57
2.69
2.44
128783
207
1-3/8
128783
F4B-DL-106
RE-LUBE
4.4
1.75
4.75
1.79
3.63
1/2
0.56
0.57
2.69
2.44
128784
207
1-7/16
128784
F4B-DL-107
RE-LUBE
4.3
1.75
4.75
1.79
3.63
1/2
0.56
0.57
2.69
2.44
128785
208
1-1/2
128785
F4B-DL-108
RE-LUBE
5.8
2.01
5.13
2.05
4.00
1/2
0.56
0.70
2.74
2.38
128786
209
1-5/8
128786
F4B-DL-110L
RE-LUBE
6.0
2.01
5.38
2.06
4.13
1/2
0.63
0.66
2.99
2.75
128787
209
1-11/16
128787
F4B-DL-111
RE-LUBE
6.0
2.01
5.38
2.06
4.13
1/2
0.63
0.66
2.99
2.75
128788
209
1-3/4
128788
F4B-DL-112
RE-LUBE
5.9
2.01
5.38
2.06
4.13
1/2
0.63
0.66
2.99
2.75
128789
210
1-15/16
128789
F4B-DL-115
RE-LUBE
7.0
2.01
5.63
2.10
4.38
1/2
0.63
0.63
3.24
2.88
128790
210
2
128790
F4B-DL-200
RE-LUBE
6.9
2.01
5.63
2.10
4.38
1/2
0.63
0.63
3.24
2.88
128792
211
2-3/16
128792
F4B-DL-203
RE-LUBE
11.0
2.25
6.50
2.30
5.13
5/8
0.69
0.71
3.69
3.25
128794
212
2-7/16
128794
F4B-DL-207
RE-LUBE
13.0
2.38
6.88
2.45
5.63
5/8
0.69
0.73
4.11
3.50
128795
214
2-11/16
128795
F4B-DL-211
RE-LUBE
14.6
2.60
7.38
2.85
5.88
5/8
0.69
0.66
4.38
3.69
062152
215
2-15/16
062152
F4B-DL-215
RE-LUBE
18.8
2.40
7.75
2.99
6.00
3/4
1.00
0.74
4.69
3.88
056512
205
1
056512
F4B-DL-100-NL
NO-LUBE
2.2
1.44
3.75
1.47
2.75
7/16
0.50
0.51
1.99
2.06
062408
206
1-3/16
062408
F4B-DL-103-NL
NO-LUBE
3.7
1.56
4.25
1.60
3.25
7/16
0.50
0.53
2.22
2.19
068320
206
1-1/4
068320
F4B-DL-104S-NL
NO-LUBE
3.7
1.56
4.25
1.60
3.25
7/16
0.50
0.53
2.22
2.19
058898
207
1-1/4
058898
F4B-DL-104-NL
NO-LUBE
4.4
1.75
4.75
1.79
3.63
1/2
0.56
0.57
2.69
2.44
068758
207
1-3/8
068758
F4B-DL-106-NL
NO-LUBE
4.4
1.75
4.75
1.79
3.63
1/2
0.56
0.57
2.69
2.44
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
D-Lok Two-Bolt Flange Inch Bore - DL Normal Duty 2-Bolt Flange Bearings
Baldor Reliance
09.11.2021
Imperial - IP Pillow Block 4-Bolt Trident Seal - Imperial 4 Bolt Square Fla...
Baldor Reliance
09.11.2021
D-Lok Wide Slot Take Up Inch Bore - DL Normal Duty Wide Slot Take-Up Bearin...
Baldor Reliance
09.11.2021
D-Lok Flange Bracket Inch Bore - DL FB Normal Duty 3-Bolt Flange Bracket Be...
Baldor Reliance
09.11.2021
D-Lok Medium Duty Four-Bolt Flange Inch Bore - DL Normal Duty 4-Bolt Flange...
Baldor Reliance
09.11.2021
E Type - QD Bushing
Baldor Reliance
09.11.2021
D-Lok Low Backing Height Two-Bolt Pillow Block Inch Bore - DLB Normal Duty ...
Baldor Reliance
09.11.2021
D-Lok Two-Bolt Flange Inch Bore - DL Normal Duty 2-Bolt Flange Bearings
Baldor Reliance
09.11.2021
D-Lok Flange Cartridge Inch Bore - DL Normal Duty Piloted Flange Bearings
Baldor Reliance
09.11.2021
Set Screw Four-Bolt Flange Inch Bore - SC 4 Bolt Flange Bearings -(Normal D...
Baldor Reliance
09.11.2021
F Type - QD Bushing
Baldor Reliance
09.11.2021
QDS-5V - QD Sheaves
Baldor Reliance
09.11.2021
Grip Tight Four-Bolt Flange Inch Bore - GT Normal Duty 4 Bolt Flange Bearin...
Baldor Reliance
09.11.2021
TA Series : NFPA Aluminum Cylinders
IMI Bimba Products
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表