目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
D-KONSL - Silicone elastic stopper - male fixing. Simplified representation
HPC
Mechanical drive components
Vibration
Elasto mounts
Powered by
CAD模型選擇
{hpc/v1/vibration/elasto/d_konsl.prj},{NB=hpc_D-KON6-25-20/SL},{REF=D-KON6-25-20/SL},{D1=25},{D2=M6},{D2X=6},{L2=25},{D3=16.5},{L1=20.5},{S=2},{RR=90},{CMAX=460},{COURSE=5.1},{MASSE=19},{REP=Représentation simplifiée},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
ØD1
[mm]
D2
ØD2
ⁿ/ₐ
L2
[mm]
D3
ØD3
[mm]
L1
[mm]
S
[mm]
RR
Stiffness R
[N/mm]
CMAX
Charge maxi
[N]
COURSE
ⁿ/ₐ
MASSE
[g]
REP
Representation
ⁿ/ₐ
HPC - D-KON5-19-16/SL
D-KON5-19-16/SL
19
M5
20
12.0
16.0
2
63
250
4.0
10
Simplified representation
HPC - D-KON6-25-20/SL
D-KON6-25-20/SL
25
M6
25
16.5
20.5
2
90
460
5.1
19
Simplified representation
HPC - D-KON8-32-26/SL
D-KON8-32-26/SL
32
M8
30
21.0
26.0
2
117
760
6.5
38
Simplified representation
HPC - D-KON8-38-32/SL
D-KON8-38-32/SL
38
M8
30
24.5
32.0
2
113
900
8.0
56
Simplified representation
HPC - D-KON10-50-43/SL
D-KON10-50-43/SL
50
M10
40
32.0
43.0
2
148
1580
10.7
110
Simplified representation
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表