目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
CT - PTFE Profiles
Hallite
PTFE Profiles
CT
Metric
Powered by
CAD模型選擇
{hallite/ptfe_profiles/ct/mm/ctm.prj},{NB=HALLITE CTMN01650NHLX},{CNSORDERNO=CTMN01650NHLX},{D1=165.0},{DD1=142.0},{L1=16.0},{TOL3=+0.2},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Bore Diameter ØD1
[mm]
TOL1
Tolerance H9
[mm]
DD1
Rod Diameter Ød1
[mm]
TOL2
Tolerance h9
[mm]
L1
Length L1
[mm]
TOL3
Tolerance
[mm]
HALLITE CTMN00500NHLX
CTMN00500NHLX
50.0
+0,062/0,000
36.0
0,000/-0,062
9.0
+0.2
HALLITE CTMN00600NHLX
CTMN00600NHLX
60.0
+0,074/0,000
46.0
0,000/-0,062
9.0
+0.2
HALLITE CTMN00630NHLX
CTMN00630NHLX
63.0
+0,074/0,000
48.0
0,000/-0,062
11.0
+0.2
HALLITE CTMN00650NHLX
CTMN00650NHLX
65.0
+0,074/0,000
50.0
0,000/-0,062
11.0
+0.2
HALLITE CTMN00700NHLX
CTMN00700NHLX
70.0
+0,074/0,000
55.0
0,000/-0,074
11.0
+0.2
HALLITE CTMN00750NHLX
CTMN00750NHLX
75.0
+0,074/0,000
60.0
0,000/-0,074
11.0
+0.2
HALLITE CTMN00800NHLX
CTMN00800NHLX
80.0
+0,074/0,000
65.0
0,000/-0,074
11.0
+0.2
HALLITE CTMN00850NHLX
CTMN00850NHLX
85.0
+0,087/0,000
70.0
0,000/-0,074
11.0
+0.2
HALLITE CTMN00900NHLX
CTMN00900NHLX
90.0
+0,087/0,000
75.0
0,000/-0,074
11.0
+0.2
HALLITE CTMN00950NHLX
CTMN00950NHLX
95.0
+0,087/0,000
80.0
0,000/-0,074
11.0
+0.2
HALLITE CTMN01000NHLX
CTMN01000NHLX
100.0
+0,087/0,000
85.0
0,000/-0,087
12.5
+0.2
HALLITE CTMN01050NHLX
CTMN01050NHLX
105.0
+0,087/0,000
90.0
0,000/-0,087
12.5
+0.2
HALLITE CTMZ71566NHLX
CTMZ71566NHLX
105.0
+0,087/0,000
88.0
0,000/-0,087
14.0
+0.2
HALLITE CTMN01100NHLX
CTMN01100NHLX
110.0
+0,087/0,000
95.0
0,000/-0,087
12.5
+0.2
HALLITE CTMN01150NHLX
CTMN01150NHLX
115.0
+0,087/0,000
100.0
0,000/-0,087
12.5
+0.2
HALLITE CTMZ71576NHLX
CTMZ71576NHLX
115.0
+0,087/0,000
98.0
0,000/-0,087
14.0
+0.2
HALLITE CTMN01200NHLX
CTMN01200NHLX
120.0
+0,087/0,000
105.0
0,000/-0,087
12.5
+0.2
HALLITE CTMN01250NHLX
CTMN01250NHLX
125.0
+0,100/0,000
102.0
0,000/-0,087
16.0
+0.2
HALLITE CTMZ71584NHLX
CTMZ71584NHLX
125.0
+0,100/0,000
108.0
0,000/-0,087
14.0
+0.2
HALLITE CTMN01300NHLX
CTMN01300NHLX
130.0
+0,100/0,000
107.0
0,000/-0,087
16.0
+0.2
HALLITE CTMN01350NHLX
CTMN01350NHLX
135.0
+0,100/0,000
112.0
0,000/-0,087
16.0
+0.2
HALLITE CTMN01400NHLX
CTMN01400NHLX
140.0
+0,100/0,000
117.0
0,000/-0,087
16.0
+0.2
HALLITE CTMN01450NHLX
CTMN01450NHLX
145.0
+0,100/0,000
122.0
0,000/-0,100
16.0
+0.2
HALLITE CTMN01500NHLX
CTMN01500NHLX
150.0
+0,100/0,000
127.0
0,000/-0,100
16.0
+0.2
HALLITE CTMN01600NHLX
CTMN01600NHLX
160.0
+0,100/0,000
137.0
0,000/-0,100
16.0
+0.2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
910 - Additional Products
Hallite
02.06.2023
Zurcon® Scraper DA 22 - Double-acting Scraper from Zurcon® Polyurethan mate...
Trelleborg
21.07.2023
506 - Bearings
Hallite
05.03.2024
780
Hallite
02.06.2023
E2W - PTFE Profiles
Hallite
02.06.2023
652
Hallite
05.03.2024
605
Hallite
05.03.2024
601
Hallite
05.03.2024
735
Hallite
05.03.2024
38 - Wipers
Hallite
05.03.2024
Turcon® Stepseal® 2K - Rod seal, single acting sealing element from Turcon®...
Trelleborg
21.07.2023
T 20 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
E5W - PTFE Profiles
Hallite
02.06.2023
653 - Rod Buffer Seals
Hallite
02.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表