目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CT-FG - Wing knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
CT-FG
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/ct_fg/ct_fg_b.prj},{NB=Wing knobs CT-FG.25 B-M5},{CODE=8002},{DESCRIPTION=CT-FG.25 B-M5},{DIM01=25},{DIM02=M5},{DIM03=13.0},{DIM04=24},{DIM05=6},{DIM06=6},{DIM07=6.5},{WEIGHT=-},{NDM=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
d2
[mm]
DIM04
l
[mm]
DIM05
l1
[mm]
DIM06
h
[mm]
DIM07
s
[mm]
WEIGHT
Weight
[g]
Wing knobs CT-FG.25 B-M5
8002
CT-FG.25 B-M5
25
M5
13.0
24
6
6
6.5
-
Wing knobs CT-FG.30 B-M6
8011
CT-FG.30 B-M6
30
M6
15.5
28
8
8
7.0
-
Wing knobs CT-FG.30 B-M8
8012
CT-FG.30 B-M8
30
M8
15.5
28
8
8
7.0
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表