magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CRVZS-2..20 - 储气罐
Festo
产品
其他气动设备
储气罐
Powered by
CAD模型選擇
{festo/parts_cat/other/reservoirs/crvzs.prj},{NB=160237 CRVZS-10},{TNR=160237},{TYP=CRVZS-10},{FORM=2},{D=160.000},{D1=40.000},{D2=G1},{D3=G3/8},{D4=9.000},{L1=558.000},{L2=300.000},{L3=100.000},{L4=162.000},{L5=20.000},{L6=30.000},{H1=115.000},{R1=166.000},{T=14.000},{CNSMASSEXACT=6.459},{GTIN=4052568012182}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
ⁿ/ₐ
D3
ⁿ/ₐ
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
H1
[mm]
R1
[mm]
T
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
534845 CRVZS-20
534845
CRVZS-20
194.000
40.000
G1
G3/8
9.000
740.000
300.000
100.000
162.000
20.000
30.000
136.000
166.000
14.000
10.208
4052568015848
160237 CRVZS-10
160237
CRVZS-10
160.000
40.000
G1
G3/8
9.000
558.000
300.000
100.000
162.000
20.000
30.000
115.000
166.000
14.000
6.459
4052568012182
192159 CRVZS-5
192159
CRVZS-5
160.000
40.000
G1
G3/8
9.000
330.000
150.000
100.000
162.000
20.000
30.000
115.000
166.000
14.000
3.581
4052568014919
160236 CRVZS-2
160236
CRVZS-2
108.000
28.000
G1/2
-
7.000
300.000
120.000
86.000
80.000
18.000
0.000
56.000
108.000
12.000
1.681
4052568012175
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表