slovenčina
English
CRT/CRST-A/AK/AB - Swivel castor with total lock
Rollenbau
Medium Duty Castors
Series CR up to max. 300 kg
CR-A
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cr/cr_a/cr_a_tl_asmtab.prj},{NB=CRT 125 A},{ORDERNO=CRT 125 A},{WDAB=125x30},{WHEEL=125 AK 15},{LC=120},{H=154},{HD=12.5},{SR=108},{WB=Nylon plain bearing},{VER=1},{VER1=A1},{VER2=168},{PPATH=../cr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
CRT 80 A
CRT 80 A
80x24
120
106
12.5
108
Nylon plain bearing
CRT 100 AK
CRT 100 AK
100x30
120
128
12.5
108
Ball bearing
CRT 100 AB
CRT 100 AB
100x30
120
128
12.5
108
Roller bearing
CRT 100 A
CRT 100 A
100x30
120
128
12.5
108
Nylon plain bearing
CRT 125 AK
CRT 125 AK
125x30
120
154
12.5
108
Ball bearing
CRST 125 AK
CRST 125 AK
125x30
200
160
12.5
140
Ball bearing
CRT 125 AB
CRT 125 AB
125x30
120
154
12.5
108
Roller bearing
CRST 125 AB
CRST 125 AB
125x30
200
160
12.5
140
Roller bearing
CRT 125 A
CRT 125 A
125x30
120
154
12.5
108
Nylon plain bearing
CRST 125 A
CRST 125 A
125x30
200
160
12.5
140
Nylon plain bearing
CRT 150 AK
CRT 150 AK
150x40
200
181
12.5
140
Ball bearing
CRT 150 AB
CRT 150 AB
150x40
200
181
12.5
140
Roller bearing
CRT 150 A
CRT 150 A
150x40
200
181
12.5
140
Nylon plain bearing
CRT 175 AK
CRT 175 AK
175x40
300
216
12.5
168
Ball bearing
CRT 175 AB
CRT 175 AB
175x40
300
216
12.5
168
Roller bearing
CRT 175 A
CRT 175 A
175x40
300
216
12.5
168
Nylon plain bearing
CRT 200 AK
CRT 200 AK
200x50
300
240
12.5
168
Ball bearing
CRT 200 AB
CRT 200 AB
200x50
300
240
12.5
168
Roller bearing
CRT 200 A
CRT 200 A
200x50
300
240
12.5
168
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表